(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spark Testing Screwdriver (LED Fitted Pencil Type)

Spark Testing Screwdriver (LED Fitted Pencil Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 7380-LED

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Alternating Current Voltage(V)
    100 to 240
  • DC Voltage(V)
    -
  • Trusco Code
    395-4030
  • Features
    It allows the continuity of current to be checked in general households and factory wiring. It is equipped with an easy-to-see high-brightness LED light. It comes with a safety cap.
  • Mass
    30g
Part Number
7380-LED
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 211.00

ELECTRICDETECTIONSCREW 1 Piece(s) Same day

Basic Specifications

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Alternating Current Voltage(V)
    100 to 240
  • DC Voltage(V)
    -
  • Trusco Code
    395-4030
  • Features
    It allows the continuity of current to be checked in general households and factory wiring. It is equipped with an easy-to-see high-brightness LED light. It comes with a safety cap.
  • Mass
    30g

Product Description

[Features]
· It allows the continuity of current to be checked in general households and factory wiring.
· Comes with easily visible high-brightness LED lighting.
· With safety protection cap.
[Applications]
· For checking cracks in wire coating and inspecting plugs.

Specifications of 7380-LED

  • Tip standards
    Other
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Alternating Current Voltage(V)
    100 to 240
  • DC Voltage(V)
    -
  • Trusco Code
    395-4030
  • Features
    It allows the continuity of current to be checked in general households and factory wiring. It is equipped with an easy-to-see high-brightness LED light. It comes with a safety cap.
  • Mass
    30g
Part Number
7380-LED
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 211.00

ELECTRICDETECTIONSCREW 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1