- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 99-B
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 4.5 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 32.5
-
- Set Content
- #1×(-)4.5、#2×(-)6
-
- Trusco Code
- 396-1338
-
- Features
- Extremely convenient for use in confined spaces, and the tip of the blade attached to the indentation at the top of the handle and can be easily turned.
-
- Mass
- 28g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 125.00
|
GRIP SCREWDRIVERS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6 / 4.5
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 32.5
-
- Set Content
- #1×(-)4.5、#2×(-)6
-
- Trusco Code
- 396-1338
-
- Features
- Extremely convenient for use in confined spaces, and the tip of the blade attached to the indentation at the top of the handle and can be easily turned.
-
- Mass
- 28g
Product Description
Suitable for work such as a narrow place.
Specifications of 99-B
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 4.5 ~ 6
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 32.5
-
- Set Content
- #1×(-)4.5、#2×(-)6
-
- Trusco Code
- 396-1338
-
- Features
- Extremely convenient for use in confined spaces, and the tip of the blade attached to the indentation at the top of the handle and can be easily turned.
-
- Mass
- 28g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 125.00
|
GRIP SCREWDRIVERS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Very convenient for work such as a narrow place.
●Fix your fingertip to the indentation at the top of the handle and turn it smoothly.
●The cushion ring prevents slippage while in use.Specification
●Blade Edge:yNo.2
●Shaft Length(mm):15
●Total Length(mm):32.5
●SPQ(piece):6Materials
●Shaft: Special Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?