- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hook Tool (L Type)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of D-HK1
-
- Standards for Tip Shape
- Other
-
- Shaft Length L (mm)
- 130
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Shaft Diameter
- φ5.5
-
- Total Length(mm)
- 225
-
- Trusco Code
- 389-3171
-
- Features
- As the tip component has an L shape, it can be used for various types of work, like debris removal and pulling out hoses.
-
- Mass
- 86g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 314.00
|
BRO SPECIAL PURPOSE SCREW
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Standards for Tip Shape
- Other
-
- Shaft Length L (mm)
- 130
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Shaft Diameter
- φ5.5
-
- Total Length(mm)
- 225
-
- Trusco Code
- 389-3171
-
- Features
- As the tip component has an L shape, it can be used for various types of work, like debris removal and pulling out hoses.
-
- Mass
- 86g
Product Description
L shape tip component, it can be used for various types of work, like debris removal and pulling out hoses.
Specifications of D-HK1
-
- Standards for Tip Shape
- Other
-
- Shaft Length L (mm)
- 130
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Resin
-
- Shaft Diameter
- φ5.5
-
- Total Length(mm)
- 225
-
- Trusco Code
- 389-3171
-
- Features
- As the tip component has an L shape, it can be used for various types of work, like debris removal and pulling out hoses.
-
- Mass
- 86g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 314.00
|
BRO SPECIAL PURPOSE SCREW
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The tip is L type and can be used for various tasks such as removing dust and extracting hoses.Specification
●Shaft Diameter(mm):5.5
●Shaft Length(mm):130
●Total Length(mm):225
●SPQ(piece):12
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?