(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mighty Grip Square Shaft Screwdriver Set (Magnetic)

Mighty Grip Square Shaft Screwdriver Set (Magnetic)

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-3030W

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.8
  • Set Content
    (+)No.2×100、(-)6×100
  • Trusco Code
    288-0377
  • Features
    It has a radial grip that generates a powerful tightening force. Because of the square shaft, a strong tightening force can be applied with a monkey wrench, etc.
  • Cutting Edge
    With Magnet
  • Mass
    260 g/set
  • Quantity Per Set(Pieces)
    2
Part Number
D-3030W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 573.27

BRO SPECIAL PURPOSE SCREW 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.8
  • Set Content
    (+)No.2×100、(-)6×100
  • Trusco Code
    288-0377
  • Features
    It has a radial grip that generates a powerful tightening force. Because of the square shaft, a strong tightening force can be applied with a monkey wrench, etc.
  • Cutting Edge
    With Magnet
  • Mass
    260 g/set
  • Quantity Per Set(Pieces)
    2

Product Description

[Features]
· Generates powerful tightening torque with the radial grip.
· Because of the square shaft, a strong tightening force can be applied with a monkey wrench, etc.
[Applications]
· For attaching/removing screws.

Specifications of D-3030W

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Shaft Length L (mm)
    100
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.8
  • Set Content
    (+)No.2×100、(-)6×100
  • Trusco Code
    288-0377
  • Features
    It has a radial grip that generates a powerful tightening force. Because of the square shaft, a strong tightening force can be applied with a monkey wrench, etc.
  • Cutting Edge
    With Magnet
  • Mass
    260 g/set
  • Quantity Per Set(Pieces)
    2
Part Number
D-3030W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 573.27

BRO SPECIAL PURPOSE SCREW 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1