(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross Nut Wrench

Cross Nut Wrench

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of D-640

  • Standards for Tip Shape
    Box
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    4 ~ 10
  • Set Content
    D16,D17
  • Set Content (Nos.)
    2
  • Opposite Side (Small)(mm)
    4・5・5.5・6
  • Opposite Side (Big)(mm)
    7・8・9・10
  • Trusco Code
    288-2906
  • Features
    The bolt does not get in the way since it is placed deep inside the box. Compact, palm-sized tool convenient for carrying.
  • Specification (Opposite Side Dimension)
    4.0, 5.0, 5.5, 6.0 mm (small), 7.0, 8.0, 9.0, 10.0 mm (large)
  • Mass
    138 g/set
Part Number
D-640
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 367.00

BRO SOCKET SCREWDRIVERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Box
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    4 / 5 / 6 / 8 / 10 / 5.5 / 7 / 9
  • Set Content
    D16,D17
  • Set Content (Nos.)
    2
  • Opposite Side (Small)(mm)
    4・5・5.5・6
  • Opposite Side (Big)(mm)
    7・8・9・10
  • Trusco Code
    288-2906
  • Features
    The bolt does not get in the way since it is placed deep inside the box. Compact, palm-sized tool convenient for carrying.
  • Specification (Opposite Side Dimension)
    4.0, 5.0, 5.5, 6.0 mm (small), 7.0, 8.0, 9.0, 10.0 mm (large)
  • Mass
    138 g/set

Specifications of D-640

  • Standards for Tip Shape
    Box
  • Single Item / Set Classification
    Set Parts
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    4 ~ 10
  • Set Content
    D16,D17
  • Set Content (Nos.)
    2
  • Opposite Side (Small)(mm)
    4・5・5.5・6
  • Opposite Side (Big)(mm)
    7・8・9・10
  • Trusco Code
    288-2906
  • Features
    The bolt does not get in the way since it is placed deep inside the box. Compact, palm-sized tool convenient for carrying.
  • Specification (Opposite Side Dimension)
    4.0, 5.0, 5.5, 6.0 mm (small), 7.0, 8.0, 9.0, 10.0 mm (large)
  • Mass
    138 g/set
Part Number
D-640
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 367.00

BRO SOCKET SCREWDRIVERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Bolt does not get in the way because the box part is taken deeply.

Specification

●Set Contents(piece):2
●SPQ(set):10

Set Contents

●Across-Flats Dimension: 4.0, 5.0, 5.5, 6.0mm(small), 7.0, 8.0, 9.0, 10.0mm(big)
●4 Size Total 8 Size 1 Piece Set