(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut Driver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 150.92 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D-86-4.5
D-86-5
D-86-6
D-86-7
D-86-8
D-86-9
D-86-10
D-86-11
D-86-12
D-86-13
D-86-14
D-86-17
D-86-55
D-86-635
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Opposite Side
(mm)
Total Length
(mm)
Trusco Code Mass

฿ 172.47

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 4.5 - - 210 295-3005 54g

฿ 180.00

SOCKETSCREWDRIVERS 1 Piece(s) Same day 5 - - 210 295-3013 54g

฿ 224.43

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 6 - - 210 295-3030 56g

฿ 238.68

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 7 - - 210 295-3056 63g

฿ 150.92

BRO SOCKET SCREWDRIVERS 1 Piece(s) 5 Day(s) 8 - - 210 295-3064 67g

฿ 217.44

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 9 - - 210 295-3072 71g

฿ 287.76

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 10 - - 220 295-2947 94g

฿ 261.39

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 11 - - 220 295-2955 101g

฿ 271.39

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 12 - - 220 295-2963 107g

฿ 305.05

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 13 - - 220 295-2971 108g

฿ 285.04

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 14 - - 220 295-2980 117g

฿ 355.98

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 17 - - 220 295-2998 144g

฿ 193.34

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 5.5 - - 210 295-3021 56g

฿ 207.62

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) - 1/4 6.35 210 295-3048 56g

Basic Specifications

  • Standards for Tip Shape
    Box
  • Shaft Length L (mm)
    125
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Features
    Dedicated hexagon bolt/nut attachment and removal.

Product Description

[Features]
· Dedicated use for attaching and detaching hex bolts and nuts.
[Applications]
· For attaching and removing bolts and nuts in deep areas.

Part Number
D-86-4.5
D-86-5
D-86-6
D-86-7
D-86-8
D-86-9
D-86-10
D-86-11
D-86-12
D-86-13
D-86-14
D-86-17
D-86-55
D-86-635
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm) (Box / Hexagonal / Ball Point) Two-sided Width Dimension (Inch) Opposite Side
(mm)
Total Length
(mm)
Trusco Code Mass

฿ 172.47

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 4.5 - - 210 295-3005 54g

฿ 180.00

SOCKETSCREWDRIVERS 1 Piece(s) Same day 5 - - 210 295-3013 54g

฿ 224.43

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 6 - - 210 295-3030 56g

฿ 238.68

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 7 - - 210 295-3056 63g

฿ 150.92

BRO SOCKET SCREWDRIVERS 1 Piece(s) 5 Day(s) 8 - - 210 295-3064 67g

฿ 217.44

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 9 - - 210 295-3072 71g

฿ 287.76

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 10 - - 220 295-2947 94g

฿ 261.39

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 11 - - 220 295-2955 101g

฿ 271.39

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 12 - - 220 295-2963 107g

฿ 305.05

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 13 - - 220 295-2971 108g

฿ 285.04

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 14 - - 220 295-2980 117g

฿ 355.98

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 17 - - 220 295-2998 144g

฿ 193.34

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) 5.5 - - 210 295-3021 56g

฿ 207.62

BRO SOCKET SCREWDRIVERS 1 Piece(s) 31 Day(s) - 1/4 6.35 210 295-3048 56g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1