- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
2-WAY Cushioned Stubby (with Magnet)
Specifications of D-37W
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 6
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Angle
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Tip Size, Slotted (-) Blade Thickness (mm) B2
- 0.8
-
- Total Length(mm)
- 74
-
- Set Content
- (-) 6, (+) No. 1/2 Compatible
-
- Trusco Code
- 309-4316
-
- Features
- This is anti-slip embossed cushion handle. Insert part is 6.35 mm.
-
- Cutting Edge
- For (-) 6, (+) No. 1/2/3
-
- Specification (Bit Tip)
- With Magnet
-
- Specification (Shaft)
- High Grade Full-Body Steel Tempered
-
- Mass
- 47g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 301.64
|
BRO INTERCHANGEABLE SCREW
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 6
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Angle
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Tip Size, Slotted (-) Blade Thickness (mm) B2
- 0.8
-
- Total Length(mm)
- 74
-
- Set Content
- (-) 6, (+) No. 1/2 Compatible
-
- Trusco Code
- 309-4316
-
- Features
- This is anti-slip embossed cushion handle. Insert part is 6.35 mm.
-
- Cutting Edge
- For (-) 6, (+) No. 1/2/3
-
- Specification (Bit Tip)
- With Magnet
-
- Specification (Shaft)
- High Grade Full-Body Steel Tempered
-
- Mass
- 47g
Product Description
[Features]
· A cushioned handle which stops the hand from slipping.
· Insertion part is 6.35 mm.
· (+) side is compatible with No. 1/2/3 types, (-) side is 6 mm wide.
Specifications of D-37W
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 6
-
- Single Item / Set Classification
- Single Item
-
- Shaft Type
- Angle
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Tip Size, Slotted (-) Blade Thickness (mm) B2
- 0.8
-
- Total Length(mm)
- 74
-
- Set Content
- (-) 6, (+) No. 1/2 Compatible
-
- Trusco Code
- 309-4316
-
- Features
- This is anti-slip embossed cushion handle. Insert part is 6.35 mm.
-
- Cutting Edge
- For (-) 6, (+) No. 1/2/3
-
- Specification (Bit Tip)
- With Magnet
-
- Specification (Shaft)
- High Grade Full-Body Steel Tempered
-
- Mass
- 47g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 301.64
|
BRO INTERCHANGEABLE SCREW
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?