- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Precision Screwdriver Set (Set of 3)
Specifications of D-62
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.00 / No. 0
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 2.5 ~ 4
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Grip Type
- Resin
-
- Set Content
- (+)No.00×(-)2.5、(+)No.0×(-)3.0、(+)No.0×(-)4.0
-
- Set Content (pieces)
- 3
-
- Trusco Code
- 297-7109
-
- Features
- This is a 2-way set in which the length of the shaft is continuously adjustable (18-100 mm).
-
- Specification (Case Size)
- 70×190mm
-
- Mass
- 60 g/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 448.79
|
BRO PRECISION SCREWDRIVERS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.00 / No. 0
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 3 / 4 / 2.5
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Grip Type
- Resin
-
- Set Content
- (+)No.00×(-)2.5、(+)No.0×(-)3.0、(+)No.0×(-)4.0
-
- Set Content (pieces)
- 3
-
- Trusco Code
- 297-7109
-
- Features
- This is a 2-way set in which the length of the shaft is continuously adjustable (18-100 mm).
-
- Specification (Case Size)
- 70×190mm
-
- Mass
- 60 g/set
Product Description
[Features]
· A 2-way set with a variably adjustable shaft length (18-100 mm).
[Applications]
· Precision screwdriver.
· A screwdriver for watches, glasses, etc.
Specifications of D-62
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.00 / No. 0
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 2.5 ~ 4
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Grip Type
- Resin
-
- Set Content
- (+)No.00×(-)2.5、(+)No.0×(-)3.0、(+)No.0×(-)4.0
-
- Set Content (pieces)
- 3
-
- Trusco Code
- 297-7109
-
- Features
- This is a 2-way set in which the length of the shaft is continuously adjustable (18-100 mm).
-
- Specification (Case Size)
- 70×190mm
-
- Mass
- 60 g/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 448.79
|
BRO PRECISION SCREWDRIVERS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?