(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Square Pass-Through Shank Screwdriver (Pass-Through, Magnetic)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 176.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D-116-3-150
D-116-8-150
D-117-2-100
D-117-2-150
D-117-6-100
D-117-6-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Total Length
(mm)
Trusco Code Mass

฿ 282.00

BRO SCREWDRIVERS 1 Piece(s) 12 Day(s) Plus (+) No. 3 - 150 - 265 221-7767 184g

฿ 261.00

BRO SCREWDRIVERS 1 Piece(s) 1 Day(s) Minus (-) - 8 150 1.1 265 221-7791 181g

฿ 176.00

BRO SCREWDRIVERS 1 Piece(s) 10 Day(s) Plus (+) No. 2 - 100 - 210 221-7741 108g

฿ 195.00

BRO SCREWDRIVERS 1 Piece(s) 1 Day(s) Plus (+) No. 2 - 150 - 260 221-7759 123g

฿ 176.00

BRO SCREWDRIVERS 1 Piece(s) 1 Day(s) Minus (-) - 6 100 0.9 210 221-7775 108g

฿ 195.00

BRO SCREWDRIVERS 1 Piece(s) 1 Day(s) Minus (-) - 6 150 0.9 260 221-7783 120g

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    Available
  • Shaft Through
    Available
  • Bolster
    None
  • Grip Type
    Resin
  • Features
    Strongly tighten or loosen by hitting the butt and pushing in a screw. It can be used under harsh conditions by interspersing it with a monkey wrench because of its angle shaft.
  • Specifications
    Through Hole Type
  • Cutting Edge
    With Magnet

Product Description

Strongly tighten or loosen by hitting the butt and pushing in a screw.

Part Number
D-116-3-150
D-116-8-150
D-117-2-100
D-117-2-150
D-117-6-100
D-117-6-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Total Length
(mm)
Trusco Code Mass

฿ 282.00

BRO SCREWDRIVERS 1 Piece(s) 12 Day(s) Plus (+) No. 3 - 150 - 265 221-7767 184g

฿ 261.00

BRO SCREWDRIVERS 1 Piece(s) 1 Day(s) Minus (-) - 8 150 1.1 265 221-7791 181g

฿ 176.00

BRO SCREWDRIVERS 1 Piece(s) 10 Day(s) Plus (+) No. 2 - 100 - 210 221-7741 108g

฿ 195.00

BRO SCREWDRIVERS 1 Piece(s) 1 Day(s) Plus (+) No. 2 - 150 - 260 221-7759 123g

฿ 176.00

BRO SCREWDRIVERS 1 Piece(s) 1 Day(s) Minus (-) - 6 100 0.9 210 221-7775 108g

฿ 195.00

BRO SCREWDRIVERS 1 Piece(s) 1 Day(s) Minus (-) - 6 150 0.9 260 221-7783 120g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hit the rear metal with a hammer, press it into the screw and push it firmly to tighten or loosen it.
●Since of the square shaft, you can use it hard with the adjustable wrench or pliers.

Specification

●SPQ(piece):12
●Go-through Type
●Blade Edge: With magnet