(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cushioned Electrical Screwdriver (with Magnet)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 254.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D-6060-2-100
D-6060-2-150
D-6060-2-200
D-6060-6.3-100
D-6060-6.3-150
D-6060-6.3-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Total Length
(mm)
Trusco Code Mass

฿ 254.00

GRIPSCREWDRIVERS 1 Piece(s) 17 Day(s) Plus (+) No. 2 - 100 - 200 114-8788 101g

฿ 315.12

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 150 - 250 114-8796 116g

฿ 350.08

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 200 - 300 114-8800 127g

฿ 254.00

GRIPSCREWDRIVERS 1 Piece(s) 17 Day(s) Minus (-) - 6.3 100 0.8 200 115-2921 101g

฿ 315.12

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.3 150 0.8 250 115-2939 116g

฿ 350.08

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.3 200 0.8 300 115-2947 127g

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    The shaft is the highest quality nickel chrome molybdenum vanadium steel. It generates a powerful tightening torque, and it has a strong ball cushioned grip. The (+)(-) can be checked both by color coding and on the end of the grip.
  • Specifications
    Full-Length Tempering (Shaft Length (+)(-) 100 mm Only Knurling Machined) Black Point Formed
  • Cutting Edge
    With Magnet

Product Description

[Features]
· The shaft is made from the highest grade nickel-chrome-molybdenum-vanadium steel.
· Generates powerful tightening torque, and has a strong ball cushioned grip.
· (+)/(-) color coding that enables the grip end to also be checked.
· ((+): Yellow, (-): red) color coding one-point design that enables the grip end to also be checked (patent pending).

Part Number
D-6060-2-100
D-6060-2-150
D-6060-2-200
D-6060-6.3-100
D-6060-6.3-150
D-6060-6.3-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Total Length
(mm)
Trusco Code Mass

฿ 254.00

GRIPSCREWDRIVERS 1 Piece(s) 17 Day(s) Plus (+) No. 2 - 100 - 200 114-8788 101g

฿ 315.12

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 150 - 250 114-8796 116g

฿ 350.08

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 200 - 300 114-8800 127g

฿ 254.00

GRIPSCREWDRIVERS 1 Piece(s) 17 Day(s) Minus (-) - 6.3 100 0.8 200 115-2921 101g

฿ 315.12

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.3 150 0.8 250 115-2939 116g

฿ 350.08

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.3 200 0.8 300 115-2947 127g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1