(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Grip Screwdriver (Magnetic)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 289.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D-3030-2-100
D-3030-2-150
D-3030-2-200
D-3030-2-250
D-3030-6.3-100
D-3030-6.3-150
D-3030-6.3-200
D-3030-6.3-250
D-4040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Single Item / Set Classification Tip Size, Slotted (-) Blade Thickness (mm) B2 Detailed Type Total Length
(mm)
Set Content Set Content (pieces) Trusco Code Mass

฿ 289.22

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 100 Single Item - - 210 - - 115-1282 105g

฿ 318.76

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 150 Single Item - - 260 - - 115-1291 120g

฿ 350.54

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 200 Single Item - - 310 - - 115-1304 130g

฿ 394.42

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 250 Single Item - - 360 - - 115-1312 140g

฿ 289.22

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6 100 Single Item 0.8 - 210 - - 115-7060 105g

฿ 318.76

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.3 150 Single Item 0.8 - 260 - - 115-7078 120g

฿ 350.54

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.3 200 Single Item 0.8 - 310 - - 115-7086 130g

฿ 421.88

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.3 250 Single Item 0.9 - 360 - - 115-7094 140g

฿ 770.00

BRO GRIP SCREWDRIVERS 1 Piece(s) Same day Phillips (+) / Slotted (-) No. 1 / No. 2 5.5 ~ 6.3 100 Set Parts 0.7 ~ 0.8 Set - (+)No.1×100、(-)5.5×100、(+)No.2×100、(-)6.3×100 4 288-0385 388 g/set

Basic Specifications

  • Shaft Type
    Circle
  • Magnet
    Available
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    Strong rubber grip which produces excellent tightening force. (Phillips screwdriver) No. 2 x 100, (flathead screwdriver) 6.3 x 100 shaft with knurled knob makes for fast turning and quick filing.
  • Specifications
    Black Point Processed, Shaft is nickel chrome molybdenum vanadium top grade steel.
  • Cutting Edge
    With Magnet

Product Description

[Features]
· Strong cushion grip enables excellent tightening force.
· (+) No. 2 x 100, (-) 6.3 x 100 shaft with knurling for fast turning and easy filing.

Part Number
D-3030-2-100
D-3030-2-150
D-3030-2-200
D-3030-2-250
D-3030-6.3-100
D-3030-6.3-150
D-3030-6.3-200
D-3030-6.3-250
D-4040
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Single Item / Set Classification Tip Size, Slotted (-) Blade Thickness (mm) B2 Detailed Type Total Length
(mm)
Set Content Set Content (pieces) Trusco Code Mass

฿ 289.22

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 100 Single Item - - 210 - - 115-1282 105g

฿ 318.76

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 150 Single Item - - 260 - - 115-1291 120g

฿ 350.54

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 200 Single Item - - 310 - - 115-1304 130g

฿ 394.42

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 250 Single Item - - 360 - - 115-1312 140g

฿ 289.22

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6 100 Single Item 0.8 - 210 - - 115-7060 105g

฿ 318.76

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.3 150 Single Item 0.8 - 260 - - 115-7078 120g

฿ 350.54

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.3 200 Single Item 0.8 - 310 - - 115-7086 130g

฿ 421.88

BRO GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 6.3 250 Single Item 0.9 - 360 - - 115-7094 140g

฿ 770.00

BRO GRIP SCREWDRIVERS 1 Piece(s) Same day Phillips (+) / Slotted (-) No. 1 / No. 2 5.5 ~ 6.3 100 Set Parts 0.7 ~ 0.8 Set - (+)No.1×100、(-)5.5×100、(+)No.2×100、(-)6.3×100 4 288-0385 388 g/set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Produces excellent tightening force, a rubber grip with strength.

Specification

●Set Contents:yNo.1 x 100, u5.5 x 100, yNo.2 x 100, u6.3 x 100
●Set Contents(piece):4
●Blade Edge: With magnet
●Black-pointed Tip

Materials

●Special Steel