- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Ratchet driver with flexible shaft
Specifications of 353
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Details Type
- Set with Ratchet Bit
-
- Set Content
- ARC (+) No.1/2, (-) 6 x (+) No.2 Double-Head, (+) No.3 Bit
-
- Trusco Code
- 275-9969
-
- Mass(g)
- 193/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 942.00
฿ 345.90
|
INTERCHANGEABLESCREW
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Details Type
- Set with Ratchet Bit
-
- Set Content
- ARC (+) No.1/2, (-) 6 x (+) No.2 Double-Head, (+) No.3 Bit
-
- Trusco Code
- 275-9969
-
- Mass(g)
- 193/set
Product Description
[Features]
· Ideal for fastening screws on corners and edges.
Specifications of 353
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Details Type
- Set with Ratchet Bit
-
- Set Content
- ARC (+) No.1/2, (-) 6 x (+) No.2 Double-Head, (+) No.3 Bit
-
- Trusco Code
- 275-9969
-
- Mass(g)
- 193/set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 942.00
฿ 345.90
|
INTERCHANGEABLESCREW
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?