(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Stubby Mini Switchable Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 60

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    33
  • Trusco Code
    295-5709
  • Features
    Convenient for confined spaces.
  • Specifications
    Bit Replacement Type
  • Specifications, blade tip
    (-) 6, (+) No. 2 Replacement Bit
  • Mass(g)
    16
Part Number
60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 190.00

INTERCHANGEABLE SCREW 1 Piece(s) 16 Day(s)

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    33
  • Trusco Code
    295-5709
  • Features
    Convenient for confined spaces.
  • Specifications
    Bit Replacement Type
  • Specifications, blade tip
    (-) 6, (+) No. 2 Replacement Bit
  • Mass(g)
    16

Product Description

Features
• Convenient for narrow space.
Specification
• Total Length(mm):33
• SPQ(piece):12
• Bit Replacement Type
• Blade Edge: u 6, y No.2 Replacement Bit

Specifications of 60

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    33
  • Trusco Code
    295-5709
  • Features
    Convenient for confined spaces.
  • Specifications
    Bit Replacement Type
  • Specifications, blade tip
    (-) 6, (+) No. 2 Replacement Bit
  • Mass(g)
    16
Part Number
60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 190.00

INTERCHANGEABLE SCREW 1 Piece(s) 16 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient for narrow space.

Specification

●Total Length(mm):33
●SPQ(piece):12
●Bit Replacement Type
●Blade Edge: u 6, y No.2 Replacement Bit