- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Replacement Power Screwdriver (Incorporating Magnet)
Specifications of 3775
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Shaft length L (mm)
- 135
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Overall Length(mm)
- 185
-
- Trusco Code
- 395-9317
-
- Features
- This is a screwdriver that can use bits (hexagonal shaft, subtense 6.35 mm) for electric switchable screwdrivers. Eye bolts and thumbscrews can be turned with the rear end section of the handle. The slotted part of the bit has a special shape which can be inserted into the removal hole of the terminal.
-
- Specifications, blade tip
- With Magnet
-
- Mass(g)
- 90
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 305.00
|
INTERCHANGEABLE SCREW
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Shaft length L (mm)
- 135
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Overall Length(mm)
- 185
-
- Trusco Code
- 395-9317
-
- Features
- This is a screwdriver that can use bits (hexagonal shaft, subtense 6.35 mm) for electric switchable screwdrivers. Eye bolts and thumbscrews can be turned with the rear end section of the handle. The slotted part of the bit has a special shape which can be inserted into the removal hole of the terminal.
-
- Specifications, blade tip
- With Magnet
-
- Mass(g)
- 90
Product Description
[Features]
· A replacement type screwdriver which can be used with a screwdriver bit (subtense 6.35 mm hex shaft).
· The rear end of the handle can be used for turning eye bolts and thumb screws.
· The slotted part of the bit has a special shape that can be inserted into the removal hole of the terminal.
[Applications]
· + No. 2, -6 screwdriver
· Piston Rotation
· Wiring remover to be inserted in the terminal removing hole
Specifications of 3775
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 6
-
- Shaft length L (mm)
- 135
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Square
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Overall Length(mm)
- 185
-
- Trusco Code
- 395-9317
-
- Features
- This is a screwdriver that can use bits (hexagonal shaft, subtense 6.35 mm) for electric switchable screwdrivers. Eye bolts and thumbscrews can be turned with the rear end section of the handle. The slotted part of the bit has a special shape which can be inserted into the removal hole of the terminal.
-
- Specifications, blade tip
- With Magnet
-
- Mass(g)
- 90
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 305.00
|
INTERCHANGEABLE SCREW
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●An interchangeable screwdrivers which can use the electric screwdriver bit(hexagonal shaft 6.35mm opposite flats).
●Heaton/butterfly screwdriver is possible at the rear end of the handle.Specification
●Blade Edge:yNo.2, u6
●Shaft Length(mm):135
●Total Length(mm):188
●SPQ(set):6
●Blade Edge: With magnetMaterials
●Bit: Special Alloy Steel
●Handle: PP, TPE
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?