- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Superfit Double-Ended Precision Replacement Screwdriver Set
Specifications of 3600
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.000 / No.00 / No.0 / No.1
-
- Tip size / flathead (-) blade width (mm) B1
- 1.8 ~ 3
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Set Content
- Bit: (+) No.00×(+)No.000×110, (+)No.0×(-)1.8×110, (+)No.1×(-)3×110
-
- Set Contents (Items)
- 4
-
- Trusco Code
- 395-9287
-
- Features
- A high-strength type with an elastomer resin handle.
-
- Mass(g)
- 95/set
-
- Handle size(mm)
- 110X20
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,050.00
|
PRECISIONSCREWDRIVERS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.000 / No.00 / No.0 / No.1
-
- Tip size / flathead (-) blade width (mm) B1
- 3 / 1.8
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Set Content
- Bit: (+) No.00×(+)No.000×110, (+)No.0×(-)1.8×110, (+)No.1×(-)3×110
-
- Set Contents (Items)
- 4
-
- Trusco Code
- 395-9287
-
- Features
- A high-strength type with an elastomer resin handle.
-
- Mass(g)
- 95/set
-
- Handle size(mm)
- 110X20
Product Description
[Features]
· A high-strength type with an elastomer resin handle.
Specifications of 3600
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.000 / No.00 / No.0 / No.1
-
- Tip size / flathead (-) blade width (mm) B1
- 1.8 ~ 3
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Square
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Set Content
- Bit: (+) No.00×(+)No.000×110, (+)No.0×(-)1.8×110, (+)No.1×(-)3×110
-
- Set Contents (Items)
- 4
-
- Trusco Code
- 395-9287
-
- Features
- A high-strength type with an elastomer resin handle.
-
- Mass(g)
- 95/set
-
- Handle size(mm)
- 110X20
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,050.00
|
PRECISIONSCREWDRIVERS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?