(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9210-9.5-150 |
9210-11-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 757.00 |
ANX SCREWDRIVERS | 1 Piece(s) | 5 Day(s) | 9.5 | 150 | 273 | 385-8031 | 236 | ||
฿ 841.00 |
ANX SCREWDRIVERS | 1 Piece(s) | 5 Day(s) | 11 | 200 | 323 | 385-8022 | 262 |
[Features]
·Suitable for removing spot welds, removing tiles, removing burrs, and chipping concrete.
·A wide grip end that prevents the hand from slipping when struck.
·Shock-resistant and oil-resistant resin handles are used.
·A convex washer that can be easily struck with a hammer.
·penetrating type.
·Magnets included.
Part Number |
---|
9210-9.5-150 |
9210-11-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip size / flathead (-) blade width (mm) B1 | Shaft length L (mm) | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 757.00 |
ANX SCREWDRIVERS | 1 Piece(s) | 5 Day(s) | 9.5 | 150 | 273 | 385-8031 | 236 | ||
฿ 841.00 |
ANX SCREWDRIVERS | 1 Piece(s) | 5 Day(s) | 11 | 200 | 323 | 385-8022 | 262 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?