- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hexalobular wrench (5 pcs set)【5 Pieces Per Package】
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TTW-5S
-
- Type (Shape)
- L Type Wrench
-
- Tip shape / tamper-proof
- Multi-function model
-
- Single Product/Set Classification
- Set Product
-
- Set Content
- T7H、T8H、T9H、T10H、T15H
-
- Set Content(piece)
- 5
-
- Trusco Code
- 301-1356
-
- Mass
- 60 g/set
-
- Features
- Supports tamper-resistant hexalobular screws. It is equipped with an easily portable resin case. All short side tips can be used as 3 mm hex wrenches.
-
- Hardness
- HRC54
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 489.00
|
HEX LOBE WRENCHES
|
1 Pack(s)
|
5 Pieces Per Package
|
|
1 Day(s)
|
Basic Specifications
-
- Type (Shape)
- L Type Wrench
-
- Tip shape / tamper-proof
- Multi-function model
-
- Single Product/Set Classification
- Set Product
-
- Set Content
- T7H、T8H、T9H、T10H、T15H
-
- Set Content(piece)
- 5
-
- Trusco Code
- 301-1356
-
- Mass
- 60 g/set
-
- Features
- Supports tamper-resistant hexalobular screws. It is equipped with an easily portable resin case. All short side tips can be used as 3 mm hex wrenches.
-
- Hardness
- HRC54
Product Description
[Features]
· Supports tamper-resistant hexalobular screws.
· Comes with a resin case that is convenient for carrying and potable.
· All short side tips can be used as 3 mm hex wrenches.
· The hardness is HRC 54.
[Applications]
· For repair and assembly of precision instruments, cassettes, radios, plastic models, etc.
· Demonstrates excellent performance also as an automotive maintenance tool.
Specifications of TTW-5S
-
- Type (Shape)
- L Type Wrench
-
- Tip shape / tamper-proof
- Multi-function model
-
- Single Product/Set Classification
- Set Product
-
- Set Content
- T7H、T8H、T9H、T10H、T15H
-
- Set Content(piece)
- 5
-
- Trusco Code
- 301-1356
-
- Mass
- 60 g/set
-
- Features
- Supports tamper-resistant hexalobular screws. It is equipped with an easily portable resin case. All short side tips can be used as 3 mm hex wrenches.
-
- Hardness
- HRC54
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 489.00
|
HEX LOBE WRENCHES
|
1 Pack(s)
|
5 Pieces Per Package
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Corresponds to hexalobular screw with the anti-tampering screw.
●Hardened Chromium Molybdenum Steel.
●The hardness is HRC55 to 60.
●Black dye processed.Specification
●Set Contents:T7H, T8H, T9H, T10H, T15H
●Set Contents(piece):5
●SPQ(set):12Materials
●Wrench: SNCMV(chrome vanadium steel)
●Handle: PP(polypropylene)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?