"Rack Wrench" (4 Sizes)

Brand :
MITOLOY

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A rack wrench that is very convenient for electrical work and plumbing work.
[Features]
·Long socket type with a length that is easy to use for various racks.
·One tool supports 4 sizes.
·A safety rope attachment hole is provided.
·Can be used for final tightening.
·Size: 8 × 10·12 × 13.
·Weight: 225 g.
[Applications]
·For tightening and loosening bolts and nuts.

Features

●1 piece corresponds to 4 sizes.
●Very convenient for electric installation work and water surrounding equipment work.
●Long Socket Type: It has become easy to use for various racks.
●Possible to fasten.

Specification

●Across-Flats Dimension(mm):8 x 10, 12 x 13
●Thickness(mm) T1:26.5
●Thickness(mm) T2:40
●Total Length(mm):166
●SPQ(piece):2

Materials

●Main Body: Stainless Steel(SUS420J2)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat