(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook pin spanner FP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 427.59 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FP2528
FP3032
FP3438
FP4042
FP4548
FP5255
FP5865
FP7075
FP8085
FP9298
FPP105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Applicable Dimensions
(mm)
Pin Diameter
(mm)
Trusco Code Mass
(g)

฿ 427.59

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 12 Day(s) 136 25~28 2.5 273-7868 50

฿ 457.48

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 136 30 to 32 2.5 273-7876 50

฿ 458.34

SPECIAL-PURPOSESPANNERS 1 Piece(s) Same day 160 34~38 3.5 115-3030 100

฿ 516.43

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 12 Day(s) 173 40~42 3.5 115-3048 100

฿ 559.99

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 195 45~48 4.5 115-3056 150

฿ 527.42

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 208 50–55 4.5 115-3064 150

฿ 652.71

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 230 58~65 4.5 115-3072 220

฿ 678.93

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 246 70~75 5.5 115-3099 275

฿ 816.51

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 270 80~85 5.5 115-3102 390

฿ 871.58

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 286 92~100 6 115-3111 400

฿ 1,650.65

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 10 Day(s) 333 105~115 6 396-1052 710

Basic Specifications

Product Description

[Features]
· Ideal for attachment and removal of round nuts and bearing nuts.
· The hook part of the head is milled after forging for excellent accuracy such as parallelism, and the round pins are also hardened.
· The surface has a cation electrodeposition coating for powerful anti-rust effect without dirtying hands.

Part Number
FP2528
FP3032
FP3438
FP4042
FP4548
FP5255
FP5865
FP7075
FP8085
FP9298
FPP105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Applicable Dimensions
(mm)
Pin Diameter
(mm)
Trusco Code Mass
(g)

฿ 427.59

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 12 Day(s) 136 25~28 2.5 273-7868 50

฿ 457.48

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 136 30 to 32 2.5 273-7876 50

฿ 458.34

SPECIAL-PURPOSESPANNERS 1 Piece(s) Same day 160 34~38 3.5 115-3030 100

฿ 516.43

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 12 Day(s) 173 40~42 3.5 115-3048 100

฿ 559.99

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 195 45~48 4.5 115-3056 150

฿ 527.42

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 208 50–55 4.5 115-3064 150

฿ 652.71

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 230 58~65 4.5 115-3072 220

฿ 678.93

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 246 70~75 5.5 115-3099 275

฿ 816.51

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 270 80~85 5.5 115-3102 390

฿ 871.58

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 286 92~100 6 115-3111 400

฿ 1,650.65

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 10 Day(s) 333 105~115 6 396-1052 710

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1