(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Spanner

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 256.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FK0012
FK0016
FK0020
FK0025
FK0030
FK0034
FK0040
FK0045
FK0052
FK0058
FK0065
FK0070
FK0075
FK0080
FK0085
FK0092
FK0105
FK0120
FK0140
FK0155
FK0175
FK0200
FK0230
FK0260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Applicable Dimensions
(mm)
Trusco Code Mass
(g)

฿ 279.00

SPECIAL-PURPOSE SPANNERS 1 Piece(s) 12 Day(s) 108 12–14 115-7256 25

฿ 256.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 108 16–20 115-7264 25

฿ 256.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 108 20–22 115-7272 25

฿ 256.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 136 25~28 116-9963 50

฿ 262.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 136 30 to 32 116-9971 50

฿ 338.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 160 34~38 116-9980 100

฿ 312.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 173 40~42 116-9998 100

฿ 392.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 196 45~48 117-0007 150

฿ 384.60

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 208 50–55 117-0015 155

฿ 468.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 232 58~65 117-0023 229

฿ 482.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 232 65~70 117-0031 229

฿ 508.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 247 70~75 117-0040 275

฿ 529.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 247 75~80 117-0058 275

฿ 665.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 271 80~85 117-0066 390

฿ 740.22

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 271 85~92 117-0074 390

฿ 710.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 12 Day(s) 286 92~100 117-0082 400

฿ 1,030.00

SPECIAL-PURPOSESPANNERS 1 Piece(s) 1 Day(s) 333 105~115 117-0091 710

฿ 1,024.59

SPECIAL-PURPOSESPANNERS 1 Piece(s) 1 Day(s) 333 120~130 117-0104 710

฿ 1,546.65

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 385 140~150 117-0112 960

฿ 1,554.44

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 385 155~165 117-0121 960

฿ 3,027.28

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 466 175~195 117-0139 2100

฿ 3,301.63

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 466 200–220 117-0147 2100

฿ 4,390.34

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 567 230~250 117-0155 3700

฿ 4,499.18

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 567 260~280 117-0163 3700

Basic Specifications

Product Description

[Features]
· Ideal for attachment and removal of round nuts and bearing nuts.
· The surface has a cation electrodeposition coating for powerful anti-rust effect.
· The hook part of the head is milled after forging for excellent accuracy such as parallelism, enabling extremely safe work.

Part Number
FK0012
FK0016
FK0020
FK0025
FK0030
FK0034
FK0040
FK0045
FK0052
FK0058
FK0065
FK0070
FK0075
FK0080
FK0085
FK0092
FK0105
FK0120
FK0140
FK0155
FK0175
FK0200
FK0230
FK0260
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Applicable Dimensions
(mm)
Trusco Code Mass
(g)

฿ 279.00

SPECIAL-PURPOSE SPANNERS 1 Piece(s) 12 Day(s) 108 12–14 115-7256 25

฿ 256.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 108 16–20 115-7264 25

฿ 256.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 108 20–22 115-7272 25

฿ 256.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 136 25~28 116-9963 50

฿ 262.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 136 30 to 32 116-9971 50

฿ 338.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 160 34~38 116-9980 100

฿ 312.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 173 40~42 116-9998 100

฿ 392.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 196 45~48 117-0007 150

฿ 384.60

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 208 50–55 117-0015 155

฿ 468.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 232 58~65 117-0023 229

฿ 482.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 232 65~70 117-0031 229

฿ 508.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 247 70~75 117-0040 275

฿ 529.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 247 75~80 117-0058 275

฿ 665.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 271 80~85 117-0066 390

฿ 740.22

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 271 85~92 117-0074 390

฿ 710.00

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 12 Day(s) 286 92~100 117-0082 400

฿ 1,030.00

SPECIAL-PURPOSESPANNERS 1 Piece(s) 1 Day(s) 333 105~115 117-0091 710

฿ 1,024.59

SPECIAL-PURPOSESPANNERS 1 Piece(s) 1 Day(s) 333 120~130 117-0104 710

฿ 1,546.65

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 385 140~150 117-0112 960

฿ 1,554.44

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 385 155~165 117-0121 960

฿ 3,027.28

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 466 175~195 117-0139 2100

฿ 3,301.63

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) Same day 466 200–220 117-0147 2100

฿ 4,390.34

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 567 230~250 117-0155 3700

฿ 4,499.18

ASK SPECIAL-PURPOSE SPANNERS 1 Piece(s) 1 Day(s) 567 260~280 117-0163 3700

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for attaching and detaching the round nut and bearing nut. 
●The surface has strong anti-rust effect by cathodic electrodeposition coating.

Materials

●Surface Treatment: Cathodic Electrodeposition Coating