1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Double-Edged File

Diamond Double-Edged File
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 678.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For grinding ceramics, carbide and hardened steel which cannot be ground with files or grindstones.
[Applications]
· Polishing of carbide tip, bit and drill. Sharpening of chip saw and mowing blades.

Features

●Can grind ceramics,carbide and hardened steel that can not be ground by files and whetstones.

Usage

●Polishing of carbide tip, tool bit, drill. Tipped saw and grass cutting blade fitting, etc.

Specification

●Grain Size(#):140
●Shape:Rhombus
●SPQ(piece):10

Materials

●Carbon Steel for Structures(S45C)
Part Number
DP-4-75
DP-4-100
DP-4-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Blade Length
(mm)
Trusco Code Mass

฿ 678.00

DIAMOND FILES SHEET 1 Piece(s) 1 Day(s) 17575171-447347.2g

฿ 826.00

DIAMOND FILES SHEET 1 Piece(s) 1 Day(s) 205100171-448163.4g

฿ 1,136.00

DIAMOND FILES SHEET 1 Piece(s) 1 Day(s) 235125171-449085.2g

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Soldering Type Particle Size(#) 140
Single Product Set Product Single Item Details Type Diamond Double-Edged File Shape Rhombus
Features For grinding ceramics, carbide and hardened steel which cannot be ground with files or grindstones. Application Polishing of carbide tip, bit and drill. Sharpening of chip saw and mowing blades. Material Carbon Structural Steel (S45C)