1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

File, Diamond Hand Polisher

File, Diamond Hand Polisher
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 429.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· No directionality. It can be polished from any direction be it forward, backward, left or right.
· Capable of polishing any hard material with ease.
[Applications]
· Polishing of carbide, forged steel, ceramics, glass, chisels, hard rubber and the like.
· Polishing of hard materials such as reinforced plastic.

Features

●There is no directionality. Can polish any direction from front to back and left and right.

Usage

●Polishing of carbide alloy, hardened steel, ceramics, glass, engraving blade and hardness rubber, etc.
●Polishing of hardened material such as reinforced plastics.

Specification

●Grain Size(#):270
●SPQ(piece):10

Materials

●Carbon Steel for Structures(S45C)
Part Number
TDP-1
TDP-2
TDP-3
TDP-5
TDP-6
TDP-7
TDP-8
TDP-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Shape Trusco Code Mass

฿ 493.00

DIAMOND FILES 1 Piece(s) 1 Day(s) 200Sword blade272-625436.5g

฿ 493.00

DIAMOND FILES 1 Piece(s) Same day 200Semi-Circular272-626249.6g

฿ 493.00

DIAMOND FILES 1 Piece(s) 1 Day(s) 200Flat272-627147.7g

฿ 643.00

DIAMOND FILES 1 Piece(s) 1 Day(s) 170Round272-628917.7g

฿ 643.00

DIAMOND FILES 1 Piece(s) 1 Day(s) 170Ellipse272-62978.3g

฿ 643.00

DIAMOND FILES 1 Piece(s) 1 Day(s) 170Triangle272-63019.5g

฿ 429.00

DIAMOND FILES 1 Piece(s) 1 Day(s) 200Flat/fine272-631928.3g

฿ 1,100.00

DIAMOND FILES 1 Piece(s) Same day 200Heita272-632789.9g

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Particle Size(#) 270 Single Product Set Product Single Item
Details Type Diamond Hand Polisher Blade Length(mm) 50 Features No directionality. It can be polished from any direction be it forward, backward, left or right. You can polish any hard material.
Application Polishing of carbide, forged steel, ceramics, glass, chisels, hard rubber and the like. Polishing of hard materials such as reinforced plastic. Material Carbon Structural Steel (S45C)