1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Diamond Taper File

Diamond Taper File
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,579.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· File metal: High dimensional precision, with moderate bending.
· Diamond: Custom-made diamond has abrasion resistance and grinding power.
· Coating: Since it is uniform, its holding power is strong, and is resistant to shedding.
[Applications]
· Ideal for grinding and polishing of hard materials.
· For rib grooving of plastic molds.
· For small diameter holes / chamfering / grinding / core polishing / finish polishing, etc.

Part Number
TDH42K91
TDH42126
TDH4254
TDH4291
TDH62491
TDH82454
TDH82491
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code Mass Dimension T
(mm)
Dimension t1
(mm)
Dimensions N
(mm)
Dimensions N1
(mm)

฿ 1,579.69

TRC DIAMOND FILES 1 Piece(s) 1 Day(s) 170302-22779g0.652.252.254

฿ 1,587.12

TRC DIAMOND FILES 1 Piece(s) 1 Day(s) 120302-23079g0.72.33.34

฿ 1,587.12

TRC DIAMOND FILES 1 Piece(s) 1 Day(s) 325302-22859g0.552.153.154

฿ 1,587.12

TRC DIAMOND FILES 1 Piece(s) 19 Day(s) 170302-22939g0.652.253.254

฿ 1,887.87

DIAMOND FILES 1 Piece(s) 1 Day(s) 170302-231518g0.652.256.256

฿ 2,458.45

DIAMOND FILES 1 Piece(s) 1 Day(s) 325302-232320g0.552.158.458

฿ 2,290.28

TRC DIAMOND FILES 1 Piece(s) 1 Day(s) 170302-233120g0.652.758.258

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Taper Type Overall Length(mm) 170
Single Product Set Product Single Item Details Type Diamond Taper File Blade Length(mm) 50
Features Emery Base Metal: It is a diamond file of the highest quality that utilizes metal from the Swiss company, Barrobes. File Metal: High precision of dimensions, with moderate bending. Diamond: Custom-made diamond has abrasion resistance and grinding power. Coating: Since it is uniform, its holding power is strong, and is resistant to shedding. Application Ideal for grinding/polishing of hard objects. Rib grooving of plastic molds. Small diameter holes / chamfering / grinding / core grinding / finishing polish, etc. Material Chromium-Molybdenum Steel (Approx. HRC45) Diamond Abrasive Grain Nickel (Electrodeposition Bond) Chromium (Coating)