Diamond Mini File (For General Purpose, Precision, Finishing)

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· It is a diamond file of the highest quality that utilizes a metal base from the Swiss company Vallorbe.
· File metal: High dimensional precision, with moderate bending.
· Diamond: Custom-made diamond has abrasion resistance and grinding power.
· Coating: Since it is uniform, its holding power is strong, and is resistant to shedding.
[Applications]
· Ideal for grinding and polishing of hard materials.
· For small diameter holes / chamfering / grinding / core polishing / finish polishing, etc.
· Especially for fine work.
Features
●Highest quality diamond used the metal of Vallorbe from Switzerland.●File Blade: Dimensional precision is high and there is moderate bend.
●Diamond: Custom diamond is excellent in wear resistance and grinding force.
Usage
●Optimum for grinding and polishing of hardened material.●Small diameter hole, chamfer, grinding, core polishing and finish polishing, etc.
Specification
●Total Length(mm):140●Blade Length(mm):40
Materials
●Steel Tools(approx. 45 HRC)●Diamond Abrasive Grains
●Nickel(electro piece glue)
●Chrome(coating)