1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ironworking File, File Handle Standard Type (GME900M)

STEEL FILES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ironworking File, File Handle Standard Type
  • Ironworking File, File Handle Standard Type
  • Ironworking File, File Handle Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A file handle which is easy to get used to and resists slipping.
[Applications]
· Suitable ironwork files.

Features

●Sharp dressing, excellent durability. Blades are engraved all around.
●JIS-B4703 standard conforming product.
●Easy to fit in hands and file handle that is hard to slip.

Usage

●For grinding of iron, copper, brass, aluminum and plastics, etc.
●For the handle of engineers file.

Materials

●Carbon Steel Tools(SK-2)

Warning

●When the file is clogged, clean it with a brush or the like.
●Please use SS with round/square 150mm and 75mm/100mm of double bevel file, and use S with round/corner 200mm and double bevel file 125mm/150mm.
Part Number
GME900M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Applicable File Size
(mm)
Handle size JAN code Trusco Code Mass Material

฿ 103.00

STEEL FILES 1 Piece(s) 1 Day(s) 115200 / 250M-175-759810gMiscellaneous timber

Loading...

  1. 1

Basic Information

Type ironworking files Single Product Set Product Single Item Features A file handle which is easy to get used to and resists slipping.
Application Suitable ironwork files.

Please check the type/dimensions/specifications of the part GME900M in the Ironworking File, File Handle Standard Type series.

Products with similar specification

Part Number
GME900LL
GME900S
GME900SS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(mm)
Applicable File Size
(mm)
Handle size JAN code Trusco Code Mass Material

฿ 125.00

1 Piece(s) 1 Day(s) 150350 / 400LL-374-729875gJapanese Oak Wood

฿ 99.00

1 Piece(s) 1 Day(s) 90150S-175-758010gMiscellaneous timber

฿ 95.00

1 Piece(s) Same day 9075-150SS 4989999032437374-728025gJapanese Oak Wood