1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chainsaw file

Chainsaw file
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 176.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A dedicated file for chainsaws.
· This employs a soft grip which is gentle on the hands.
· Swiss-made file material ensures excellent grinding power.
[Applications]
· Resetting of chain saw blade.

Features

●It is a chainsaw file.
●Soft grip is adopted.

Usage

●Remarkable reproduction of chainsaw blade.

Specification

●Type:Second
●SPQ(piece):12

Materials

●Carbon Steel Tools(SK-2)
Part Number
TMA03228
TMA04028
TMA04728
TMA05528
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
blade diameter
(mm)
Blade Length
(mm)
Trusco Code Mass

฿ 176.00

FILE SETS 1 Piece(s) 10 Day(s) 2203.2135301-074113g

฿ 176.00

FILE SETS 1 Piece(s) 1 Day(s) 2504.0150301-075918g

฿ 176.00

FILE SETS 1 Piece(s) 1 Day(s) 2504.7150301-076730g

฿ 176.00

FILE SETS 1 Piece(s) 1 Day(s) 2505.5150301-077540g

Loading...

  1. 1

Basic Information

Type Other Related Products Roughness of grain Second cut Single Product Set Product Single Item
Features Single purpose file for chain saw blades. Easy to grip by soft handle. Swiss-made file material ensures excellent grinding power. Application Resetting of chain saw blade. Material Carbon tool steel (SK-2)