1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond File【1-23 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Diamond File
  • Diamond File
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 684.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-grade product in which diamonds of appropriate particle size are firmly arranged on a file alloy using our unique electrodeposition technology on an alloy with the shape required for finishing, modifying, and removing R from various molds.
· By strict material management, we provide high-precision, high-strength, sharp-edged files.
· The product name is printed on the grip of the file, and the grip is color-coded according to the particle size, so management and reordering are easy.
[Applications]
· Ideal for grinding hard and brittle materials such as finishing, modifying, rounding, and grinding various blades of various dies.
· For small diameter holes and chamfers.

Features

●Easy to manage and reorder because the commodity name is printed on the grips of file and color coding grips according to granularity.

Usage

●Optimum for grinding hardness and brittle materials such as finishing, modification of various molding die, R removal and grinding of various blades.
●Also for small diameter hole, chamfer.

Materials

●Carbon Steel Tools
Part Number
ED-1
ED-2
ED-3
ED-4
ED-5
ED-6
ED-7
ED-8
ED-9
ED-10
ED-11
ED-12
ED-13
ED-14
ED-15
ED-16
ED-17
ED-18
ED-19
ED-20
ED-21
ED-22
ED-23
ED-23-SET
JM-1
JM-2
JM-3
JM-4
JM-5
JM-6
JM-7
JM-8
JM-9
JM-10
JM-11
JM-12
JM-13
JM-14
JM-14-SET
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Particle Size
(#)
Single Product Set Product Details Type Blade Length
(mm)
Shape Trusco Code Mass Shape of handle Number of included sets
(piece)

฿ 2,038.76

DIAMONDFILES 1 Piece(s) Same day 200140Single ItemED Type70Flat (width) 11.0 × (thickness) 3.0331-171649gSquare (12.5 x 4.9 mm)-

฿ 1,795.17

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 200140Single ItemED Type50Flat (width) 9.0 × (thickness) 2.5331-182137gSquare (9.8 x 3.7 mm)-

฿ 1,490.55

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175140Single ItemED Type50Flat (width) 7.0 × (thickness) 2.2331-188121gSquare (7.5 x 3.2 mm)-

฿ 1,246.96

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175170Single ItemED Type50Flat (width) 4.2 × (thickness) 1.8331-18999gSquare (4.6 x 2.6 mm)-

฿ 1,308.96

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175170Single ItemED Type50Flat (width) 7.0 × (thickness) 2.0331-190220gSquare (7.7 x 3.2 mm)-

฿ 1,065.65

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175170Single ItemED Type50Flat (width) 4.0 × (thickness) 2.0331-191110gSquare (4.6 x 2.6 mm)-

฿ 1,641.34

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 200170Single ItemED Type70Flat (width) 8.0 × (thickness) 1.7331-192918gRound (φ4.6 mm)-

฿ 1,369.00

DIAMOND FILE 1 Piece(s) Same day 180170Single ItemED Type60Flat (width) 7.0 × (thickness) 1.5331-193714gRound (φ4.2 mm)-

฿ 1,035.41

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 200170Single ItemED Type50Flat (width) 6.0 × (thickness) 1.3331-194510gRound (φ3.6 mm)-

฿ 853.55

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 200170Single ItemED Type40Flat (width) 5.5 × (thickness) 1.2331-17247gRound (φ3.2 mm)-

฿ 1,030.54

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175170Single ItemED Type30Flat (width) 2.5 × (thickness) 1.0331-17325gSquare (3.6 x 2.0 mm)-

฿ 1,125.99

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175140Single ItemED Type40Flat (width) 6.0 × (thickness) 0.8331-17419gRound (φ3.6 mm)-

฿ 1,125.99

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175270Single ItemED Type40Flat (width) 6.0 × (thickness) 0.9331-17599gRound (φ3.6 mm)-

฿ 1,125.99

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175170Single ItemED Type40Flat (width) 6.0 × (thickness) 0.7331-17679gRound (φ3.6 mm)-

฿ 1,125.86

DIAMONDFILES 1 Piece(s) Same day 200270Single ItemED Type40Flat (width) 6.0 × (thickness) 0.6331-17758gRound (φ3.6 mm)-

฿ 872.63

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 180270Single ItemED Type40Round φ1.1331-17832gRound (φ2.5 mm)-

฿ 873.08

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175170Single ItemED Type50Round φ2.0331-17915gRound (φ2.8 mm)-

฿ 1,126.60

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 170140Single ItemED Type50Trapezoid (Width) 4.5 x (Thickness) 2.0331-180510gSquare (4.5 x 3.2 mm)-

฿ 1,126.90

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 170140Single ItemED Type40Elliptical (width) 4.5 × (thickness) 3.2331-181312gSquare (5.2 x 2.7 mm)-

฿ 873.38

GOE DIAMOND FILES 1 Piece(s) 8 Day(s) 175170Single ItemED Type40Elliptical (width) 3.5 × (thickness) 2.0331-18307gRound (φ3.2 mm)-

฿ 684.11

GOE DIAMOND FILES 2 Piece(s) 5 Day(s) 175170Single ItemED Type40Round φ2.5331-18487gRound (φ3.1 mm)-

฿ 778.29

GOE DIAMOND FILES 1 Piece(s) 10 Day(s) 175170Single ItemED Type40Trapezoid (Width) 4.3 x (Thickness) 1.6331-18566gRound (φ3.1 mm)-

฿ 841.78

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175170Single ItemED Type40Knife blade (width) 4.3 × (thickness) 1.6331-18646gRound (φ3.2 mm)-

฿ 25,145.04

DIAMOND FILES 1 Pack(s)

23 Pieces Per Package

Same day --Set ProductED Type Set--331-1872300 g/set-23

฿ 1,096.28

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 200140Single ItemJM Type70Round φ4331-564917gRound (φ4.6 mm)-

฿ 2,114.15

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 200140Single ItemJM Type30Flat (width) 10.6 × (thickness) 1.8331-571147gSquare (12.6 x 5.2 mm)-

฿ 1,160.69

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175140Single ItemJM Type30Flat (width) 6.0 × (thickness) 0.9331-57209gRound (φ3.6 mm)-

฿ 1,699.38

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 200170Single ItemJM Type70Flat (width) 8.0 × (thickness) 1.7331-573820gRound (φ4.7 mm)-

฿ 1,859.68

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 200170Single ItemJM Type30Flat (width) 9.0 × (thickness) 1.7331-574636gSquare (9.7 x 3.7 mm)-

฿ 1,160.69

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175170Single ItemJM Type30Flat (width) 6.4 × (thickness) 1.2331-57549gRound (φ3.6 mm)-

฿ 1,287.08

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175170Single ItemJM Type30Flat (width) 4.0 × (thickness) 1.4331-57629gSquare (4.6 x 2.6 mm)-

฿ 853.97

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175170Single ItemJM Type30Round φ2331-57716gRound (φ2.8 mm)-

฿ 1,160.69

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175270Single ItemJM Type30Flat (width) 6.2 × (thickness) 1.2331-57899gRound (φ3.6 mm)-

฿ 1,126.64

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175270Single ItemJM Type30Flat (width) 4.0 × (thickness) 1.4331-565710gSquare (4.6 x 2.7 mm)-

฿ 822.61

DIAMONDFILES 1 Piece(s) Same day 175270Single ItemJM Type30Round φ1331-56652gRound (φ2.5 mm)-

฿ 1,570.83

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175325Single ItemJM Type30Flat (width) 7.0 × (thickness) 1.5331-567320gSquare (8.4 x 4.0 mm)-

฿ 1,189.98

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175325Single ItemJM Type30Flat (width) 6.0 × (thickness) 0.8331-56819gRound (φ3.6 mm)-

฿ 1,062.82

GOE DIAMOND FILES 1 Piece(s) 5 Day(s) 175325Single ItemJM Type30Flat (width) 2.5 × (thickness) 1.0331-56904gSquare (3.3 x 2.2 mm)-

฿ 16,971.76

GOE DIAMOND FILES 1 Pack(s)

14 Pieces Per Package

5 Day(s) --Set ProductJM Type Set--331-5703315 g/set-14

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Features A high grade product that has diamonds of proper particle size deposited with proprietary electrodeposition technology into a strong array for finishing, modifications, and corner rounding of various molds. Rigorous material management allows for provision of files with highly accurate, strong and sharp edges. The product name is printed on the file and is color-coded according to the granularity to make it easy to manage and reorder. Application Ideal for finishing various molds, making modifications, corner rounding, and grinding of various blades. Ideal for grinding hard and brittle materials. Small diameter holes, chamfering, etc.
Material Carbon tool steel