(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Felt wheel for final finishing such as glazing or wiping. There are 5 types; flat, shell, abacus, inverted trapezoid, and sphere.
· It can be used with both stainless steel and general metals.
· Use with application of grease/oil abrasive that suits intended use.
[Applications]
· Mirror finish and final polishing on detailed parts.
· Tools used: micro grinder, electric drill.
Part Number |
---|
SF1015H-W |
SF1015S-W |
SF1515K-W |
SF1515T-W |
SF1520H-W |
SF1520S-W |
SF205S-W |
SF2210SO-W |
SF612H-W |
SF612S-W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Type | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,740.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 15 | Shell type | 143-5442 | 20/box | ||
฿ 1,740.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | 15 | Flat | 143-5434 | 20/box | ||
฿ 1,860.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 15 | 15 | Spherical | 328-7386 | 35/box | ||
฿ 1,860.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 15 | 15 | Inverted Trapezoidal Shape | 328-7394 | 30/box | ||
฿ 1,914.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 10 Pieces Per Package | Same day | 15 | 20 | Shell type | 143-5485 | 40/box | ||
฿ 1,914.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 10 Pieces Per Package | Same day | 15 | 20 | Flat | 143-5477 | 40/box | ||
฿ 2,177.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 20 | 5 | Flat | 144-1833 | 20/box | ||
฿ 2,027.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 22 | 10 | Abacus Type | 328-7408 | 35/box | ||
฿ 1,569.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 10 Pieces Per Package | Same day | 6 | 12 | Shell type | 143-5400 | 20/box | ||
฿ 1,569.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 10 Pieces Per Package | Same day | 6 | 12 | Flat | 143-5396 | 20/box |
Loading...
Application | Polishing | Type | Drum | Material | Felt |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3 | Max. Rotational Speed(rpm) | 5000 | Pcs./Box.(piece) | 10 |
Shaft length(mm) | 35 | Features | Felt wheel for final finishing such as glazing or wiping. There are 5 types; flat, shell, abacus, inverted trapezoid, and sphere. For stainless steel and general metal. Use this product by applying oil/grease abrasive according to applications. | Tool Used | Micro grinder and electric drill. |
How can we improve?
How can we improve?