(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Sisal (hemp + cotton) buff enabling beautiful polishing with a sharp cut.
· Used for intermediate polishing and base polishing of stainless steel, aluminum, etc. with oil and fat abrasive.
· Ideal for paper polishing before mirror finishing.
[Applications]
· Steel, stainless steel, aluminum, and other medium polishing and sub polishing.
Part Number |
---|
TSW-2525 |
TSW-5025 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Max. Rotational Speed (rpm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,392.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 25 | 10000 | 328-7360 | 150/box | ||
฿ 1,606.00 | SHANK MOUNTED FELT WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 50 | 8000 | 328-7378 | 225/box |
Loading...
Application | Polishing | Type | Flap with shaft | Material | Sisal |
---|---|---|---|---|---|
Width(mm) | 25 | Shaft Diameter(mm) | 6 | Type | - |
Pcs./Box.(piece) | 5 | Shaft length(mm) | 40 | Features | Sisal (hemp + cotton) buff enabling beautiful polishing with a sharp tip. Used for intermediate polishing or base polishing for steel, stainless steel, aluminum, etc. with oil and fat abrasive. Ideal for paper polishing before mirror finish. |
How can we improve?
How can we improve?