(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Hard type for both stainless steel and general metals.
· Wears less and grinds well thanks to its nylon non-woven fabric which has been compressed and hardened appropriately.
· Works quietly, does not produce odor like rubber grindstones, generates less dust, and will not break.
[Applications]
· Finishing and polishing of stainless steel, aluminum and other nonferrous machining finishes.
· Hairline work.
· Finish polishing of molds.
· Tools used: micro grinder, electric drill.
Part Number |
---|
SN10131000 |
SN10131500 |
SN1013240 |
SN1013320 |
SN1013600 |
SN1013800 |
SN13131000 |
SN13131500 |
SN1313240 |
SN1313320 |
SN1313600 |
SN1313800 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) | Color | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 10 | 1000 | Orange | 143-3407 | 25/box | ||
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | 10 | 1500 | Yellow | 143-3415 | 25/box | ||
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | 10 | 240 | Purple | 143-3369 | 25/box | ||
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 10 | 320 | Brown | 143-3377 | 25/box | ||
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 10 | 600 | Green | 143-3385 | 25/box | ||
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 10 | 800 | Blue | 143-3393 | 25/box | ||
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 13 | 1000 | Orange | 143-3466 | 40/box | ||
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 13 | 1500 | Yellow | 143-3474 | 40/box | ||
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 13 | 240 | Purple | 143-3423 | 40/box | ||
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 13 | 320 | Brown | 143-3431 | 40/box | ||
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | 13 | 600 | Green | 143-3440 | 40/box | ||
฿ 1,900.00 | WHEELS WITH NYLON AXIS | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | 13 | 800 | Blue | 143-3458 | 40/box |
Loading...
Application | Polishing | Type | Flap with shaft | Width(mm) | 13 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3 | Max. Rotational Speed(rpm) | 5000 | Pcs./Box.(piece) | 10 |
Shaft length(mm) | 30 | Features | Hard type for both stainless steel and general metal. Wears less and grinds well thanks to its nylon non-woven fabric which has been compressed and hardened appropriately. Works quietly, does not produce odor like rubber grindstones, generates less dust, and will not break. | Tool Used | Micro grinder and electric drill. |
How can we improve?
How can we improve?