1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Shafted Soft Wheel" (Shaft Diameter 6 mm)【5 Pieces Per Package】

TRC FLAP WHEELS

"Shafted Soft Wheel" (Shaft Diameter 6 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,597.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For ordinary metals.
· As it is finely slit into the polishing cloth, it is ideal for polishing irregular surfaces as well as fine parts.
· The autogenous property prevents clogging.
· Can be used to polish with a soft touch.
· It has improved versatility in grinding while maintaining the characteristics of the flap with shaft.
[Applications]
· For polishing uneven surfaces, wood and plastic surfaces, and for light deburring work.
· Tool used: straight grinder. (air + electric)

Part Number
YS525-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,597.40

TRC FLAP WHEELS 1 Pack(s)

5 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Outer Diameter(mm) 50
Width(mm) 25 Shaft Diameter(mm) 6 Particle Size(#) 40
Details Type O.D. 40/50 mm Number of blades(sheet) Approx. 35 Max. Rotational Speed(rpm) 10000
Pcs./Box.(piece) 5 Shaft length(mm) 40 Trusco Code 117-7028
Mass(g) 290/box Features For general metals. As the polishing cloth is finely slit, it is ideal for polishing irregular surfaces as well as fine parts. The autogenous property prevents clogging. It can be used to polish with a soft touch. It has improved versatility in grinding while maintaining the characteristics of the flap with shaft. Tool Used Straight grinder. (air + electric)

Please check the type/dimensions/specifications of the part YS525-40 in the "Shafted Soft Wheel" (Shaft Diameter 6 mm) series.