(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· All-round type that features an abundant grain size variation to handle rough finishing polishing. Grinding burn, a shortcoming of elastic grindstones, is prevented, and it has high grindability and life 5 to 6 times as long as conventional products. In addition, it has cushioning characteristics compared to a grinding wheel, and contacts the ground material more softly.
[Applications]
· Optimal for removing spot-welding burrs on automobiles, home appliances, etc., and especially polishing molds.
· For use with ordinary metal.
· Tool used: air grinder.
Part Number |
---|
GP3007-40 |
GP3007-60 |
GP3007-80 |
GP3007-100 |
GP3007-120 |
GP3007-150 |
GP3007-180 |
GP3007-240 |
GP3007-320 |
GP3007-400 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 768.05 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 40 | 118-1602 | 50/box | ||
฿ 767.28 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 60 | 118-1611 | 45/box | ||
฿ 766.50 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 80 | 118-1629 | 40/box | ||
฿ 766.50 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 100 | 118-1637 | 40/box | ||
฿ 766.50 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 120 | 118-1645 | 40/box | ||
฿ 768.94 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 150 | 118-1653 | 40/box | ||
฿ 766.50 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 180 | 118-1661 | 40/box | ||
฿ 766.50 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 240 | 118-1670 | 40/box | ||
฿ 766.50 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 320 | 118-1688 | 40/box | ||
฿ 766.50 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 400 | 118-1696 | 40/box |
Loading...
Application | Polishing | Type | Flap with shaft | Outer Diameter(mm) | 30 |
---|---|---|---|---|---|
Width(mm) | 8 | Screw Hole Diameter(mm) | M7(P0.75) | Number of blades(sheet) | 28 |
Max. Rotational Speed(rpm) | 30000 | Pcs./Box.(piece) | 5 | Features | This product is for all purposes including rough finishing to final polishing with the wide variation of grain sizes. Grinding burn, a shortcoming of a elastic grindstone, is prevented, and it has high grindability and 5 to 6 times as long life as conventional products. In addition, it has cushioning characteristics compared to a grinding wheel, and contacts the ground material more softly. |
Applicable Tools Used | UHTMAG-093N (MAG-123N) Bessel GT-NG25-12CR (GT-MG25-9CR) Muraki M-109 (M-111) | Tool Used | Air Grinder. | Maximum operating rotation speed (Specifications) | 47.1m/s(2826m/min) |
How can we improve?
How can we improve?