(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For ordinary metals. As the polishing cloth is implanted in a way that covers the base, it is possible to simultaneously polish the bottom and the side. It has improved versatility and efficiency in grinding while maintaining the characteristics of the flap wheel with shaft.
· No clogging, allowing a uniform finish to be achieved throughout.
· Autogenous action enables continuous grinding with new abrasive surfaces.
· The polished material is not burnt or distorted due to the air cooling effect.
[Applications]
· For polishing bottom surfaces, corners, flat surfaces, and curved surfaces.
· Tool used: straight grinder. (air + electric)
Part Number |
---|
CP43-40 |
CP43-60 |
CP43-80 |
CP43-100 |
CP43-120 |
CP43-150 |
CP43-180 |
CP43-240 |
CP43-320 |
CP43-400 |
CP64-40 |
CP64-60 |
CP64-80 |
CP64-100 |
CP64-120 |
CP64-150 |
CP64-180 |
CP64-240 |
CP64-320 |
CP64-400 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | Details Type | Number of blades (sheet) | Max. Rotational Speed (rpm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,637.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 30 | 40 | Outer Diameter 40mm | Approx. 35 | 5000 | 117-8113 | 270/box | ||
฿ 1,637.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 30 | 60 | Outer Diameter 40mm | Approximately 56 | 5000 | 117-8121 | 270/box | ||
฿ 1,637.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 30 | 80 | Outer Diameter 40mm | Approximately 60 | 5000 | 117-8156 | 270/box | ||
฿ 1,637.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 40 | 30 | 100 | Outer Diameter 40mm | Approximately 65 | 5000 | 117-8164 | 270/box | ||
฿ 1,637.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 40 | 30 | 120 | Outer Diameter 40mm | Approx. 70 | 5000 | 117-8172 | 270/box | ||
฿ 1,637.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 40 | 30 | 150 | Outer Diameter 40mm | Approx. 70 | 5000 | 117-8199 | 270/box | ||
฿ 1,637.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 40 | 30 | 180 | Outer Diameter 40mm | Approximately 75 | 5000 | 117-8202 | 270/box | ||
฿ 1,637.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 30 | 240 | Outer Diameter 40mm | Approximately 95 | 5000 | 117-8211 | 270/box | ||
฿ 1,637.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 40 | 30 | 320 | Outer Diameter 40mm | Approximately 100 | 5000 | 117-8229 | 270/box | ||
฿ 1,637.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 40 | 30 | 400 | Outer Diameter 40mm | Approximately 100 | 5000 | 118-1297 | 270/box | ||
฿ 2,647.74 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 60 | 40 | 40 | Outer Diameter 60mm | Approx. 55 | 3000 | 118-1301 | 520/box | ||
฿ 2,647.74 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 60 | 40 | 60 | Outer Diameter 60mm | Approx. 85 | 3000 | 118-1319 | 520/box | ||
฿ 2,647.74 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 60 | 40 | 80 | Outer Diameter 60mm | Approximately 95 | 3000 | 118-1327 | 520/box | ||
฿ 2,647.74 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 60 | 40 | 100 | Outer Diameter 60mm | Approximately 105 | 3000 | 118-1335 | 520/box | ||
฿ 2,647.74 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 60 | 40 | 120 | Outer Diameter 60mm | Approximately 115 | 3000 | 118-1343 | 520/box | ||
฿ 2,661.60 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 60 | 40 | 150 | Outer Diameter 60mm | Approximately 115 | 3000 | 118-1351 | 520/box | ||
฿ 2,647.74 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 60 | 40 | 180 | Outer Diameter 60mm | Approximately 120 | 3000 | 118-1360 | 520/box | ||
฿ 2,647.74 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 60 | 40 | 240 | Outer Diameter 60mm | Approximately 155 | 3000 | 118-1378 | 520/box | ||
฿ 2,661.60 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 60 | 40 | 320 | Outer Diameter 60mm | Approx. 160 | 3000 | 118-1386 | 520/box | ||
฿ 2,647.74 | TRC FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | 60 | 40 | 400 | Outer Diameter 60mm | Approx. 165 | 3000 | 118-1394 | 520/box |
Loading...
Application | Polishing | Type | Flap with shaft | Shaft Diameter(mm) | 6 |
---|---|---|---|---|---|
Pcs./Box.(piece) | 5 | Shaft length(mm) | 40 | Features | For general metals. As the polishing cloth is implanted in a way that covers the base, it is possible to simultaneously polish the bottom and the side. It has improved versatility and efficiency in grinding while maintaining the characteristics of the flap wheel with shaft. It allows uniform polishing up to the end without causing clogging. It uses autogenous action, allowing the grinding surface in polishing to be constantly new. The polished material does not get burnt or distorted due to the air cooling effect. |
Tool Used | Straight grinder. (air + electric) |
How can we improve?
How can we improve?