1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spin Threaded Stem Flap Wheel (Replaceable Shaft) SS-6040/SS-6100

Spin Threaded Stem Flap Wheel (Replaceable Shaft) SS-6040/SS-6100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Shaft is screw-in type, so mounting and removing can be done with one touch.
· Once chuck power section is mounted to shaft, polished section can be changed.
· 2 items: standard shaft length (SS-6040) (40 mm), for deep holes (SS-6100) (100 mm).
[Applications]
· Shaft for spin screw type flap wheels.

Features

●The shaft is screw thread in, you can detach with one touch.
●You can replace the shaft while attaching it to the chuck.
●By using the spin shaft sold separately, work can be done by replacing the shaft whose shaft length is standard length(40mm) and deep hole(100mm).

Usage

●Rust remover, burring, blazing. 
●Polishing of cylindrical interior, corner etc.
●Working Tool: Straight-type grinder, electric drill, drill press, rechargeable impact screwdriver(when hexagonal shaft is used)

Specification

●Shaft Diameter(mm):6
●SPQ(piece):1

Warning

●Spinning axle is sold separately.
Part Number
SS-6040
SS-6100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft length
(mm)
Trusco Code Mass
(g)

฿ 79.00

FLAP WHEELS 1 Piece(s) 1 Day(s) 40275-865211.2

฿ 156.00

FLAP WHEELS 1 Piece(s) 1 Day(s) 100275-866128

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 6
Features Shaft is screw-in type, so mounting and removing can be done with one touch. Once chuck power section is mounted to shaft, polished section can be changed. 2 items: standard shaft length (SS-6040) (40 mm), for deep holes (SS-6100) (100 mm). Mounting Tool (specification) Straight grinder (air, electric), flexible duct