(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For ordinary metals. As the space between the polishing cloths is somewhat open, it causes less clogging and can be used until the end.
· It can be used to polish anything including inner surface, curved surface and flat surface.
· Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant.
· Fits well onto the shape of the workpiece to be processed.
· Autogenous action enables continuous grinding with new abrasive surfaces constantly formed.
· It has a high heat dissipation effect to prevent distortion of the workpiece.
[Applications]
· Commercially available electric grinder, electric drill, drilling machine, etc.
· Deburring, rust removal, pre-coat polishing, inner-surface and curved-surface polishing, polishing of metal surface.
· Tool used: straight grinder. (Pneumatic/Electric)
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | Details Type | Number of blades (sheet) | Max. Rotational Speed (rpm) | Trusco Code | Mass (g) | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,845.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 100 | 25 | 40 | O.D. 100 mm | Approximately 75 | 10000 | 114-7820 | 890/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,845.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 100 | 25 | 60 | O.D. 100 mm | Approximately 104 | 10000 | 114-7838 | 890/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,845.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 100 | 25 | 80 | O.D. 100 mm | Approximately 125 | 10000 | 114-7846 | 890/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,845.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 100 | 25 | 100 | O.D. 100 mm | Approximately 135 | 10000 | 114-7854 | 890/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,845.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 100 | 25 | 120 | O.D. 100 mm | Approximately 138 | 10000 | 114-7862 | 890/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,845.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 100 | 25 | 150 | O.D. 100 mm | Approximately 147 | 10000 | 114-7871 | 890/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,845.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 100 | 25 | 180 | O.D. 100 mm | Approximately 153 | 10000 | 114-7889 | 890/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,845.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 14 Day(s) | 100 | 25 | 240 | O.D. 100 mm | Approximately 187 | 10000 | 114-7897 | 890/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,845.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 100 | 25 | 320 | O.D. 100 mm | Approx. 200 | 10000 | 114-7901 | 890/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,845.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 100 | 25 | 400 | O.D. 100 mm | Approximately 203 | 10000 | 114-7919 | 890/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side can be used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 25 | 25 | 40 | Outer Diameter 25/30/40/ 50 mm | Approx. 28 | 20000 | 144-6355 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 667.00 | FLAPWHEELS | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 25 | 25 | 60 | Outer Diameter 25/30/40/ 50 mm | Approx. 45 | 20000 | 144-6363 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | |
฿ 667.00 | FLAPWHEELS | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 25 | 25 | 80 | Outer Diameter 25/30/40/ 50 mm | Approximately 47 | 20000 | 144-6371 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | |
฿ 857.00 | FLAPWHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 25 | 25 | 100 | Outer Diameter 25/30/40/ 50 mm | Approximately 50 | 20000 | 144-6380 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAPWHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 25 | 25 | 120 | Outer Diameter 25/30/40/ 50 mm | Approximately 53 | 20000 | 144-6398 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 25 | 25 | 150 | Outer Diameter 25/30/40/ 50 mm | Approximately 53 | 20000 | 144-6401 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 25 | 25 | 180 | Outer Diameter 25/30/40/ 50 mm | Approx. 55 | 20000 | 144-6410 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAPWHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 25 | 25 | 240 | Outer Diameter 25/30/40/ 50 mm | Approximately 73 | 20000 | 144-6428 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAPWHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 25 | 25 | 320 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 144-6436 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAPWHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 25 | 25 | 400 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 144-6444 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 30 | 10 | 40 | Outer Diameter 25/30/40/ 50 mm | Approx. 28 | 20000 | 144-6452 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 30 | 10 | 60 | Outer Diameter 25/30/40/ 50 mm | Approx. 45 | 20000 | 144-6461 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 30 | 10 | 80 | Outer Diameter 25/30/40/ 50 mm | Approximately 47 | 20000 | 144-6479 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 30 | 10 | 100 | Outer Diameter 25/30/40/ 50 mm | Approximately 50 | 20000 | 144-6487 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 30 | 10 | 120 | Outer Diameter 25/30/40/ 50 mm | Approximately 53 | 20000 | 144-6495 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 30 | 10 | 150 | Outer Diameter 25/30/40/ 50 mm | Approximately 53 | 20000 | 144-6509 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 30 | 10 | 180 | Outer Diameter 25/30/40/ 50 mm | Approx. 55 | 20000 | 144-6517 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 30 | 10 | 240 | Outer Diameter 25/30/40/ 50 mm | Approximately 73 | 20000 | 144-6525 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 30 | 10 | 320 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 144-6533 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 30 | 10 | 400 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 144-6541 | 156/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 30 | 25 | 40 | Outer Diameter 25/30/40/ 50 mm | Approx. 28 | 20000 | 144-6550 | 165/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 30 | 25 | 60 | Outer Diameter 25/30/40/ 50 mm | Approx. 45 | 20000 | 144-6568 | 165/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 30 | 25 | 80 | Outer Diameter 25/30/40/ 50 mm | Approximately 47 | 20000 | 144-6576 | 165/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAPWHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 30 | 25 | 100 | Outer Diameter 25/30/40/ 50 mm | Approximately 50 | 20000 | 144-6584 | 165/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAPWHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 30 | 25 | 120 | Outer Diameter 25/30/40/ 50 mm | Approximately 53 | 20000 | 144-6592 | 165/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 30 | 25 | 150 | Outer Diameter 25/30/40/ 50 mm | Approximately 53 | 20000 | 144-6606 | 165/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 30 | 25 | 180 | Outer Diameter 25/30/40/ 50 mm | Approx. 55 | 20000 | 144-6614 | 165/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 30 | 25 | 240 | Outer Diameter 25/30/40/ 50 mm | Approximately 73 | 20000 | 144-6622 | 165/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 30 | 25 | 320 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 144-6657 | 165/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 857.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 30 | 25 | 400 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 144-6665 | 165/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 935.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 15 | 40 | Outer Diameter 25/30/40/ 50 mm | Approximately 38 | 20000 | 114-6629 | 207/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 935.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 15 | 60 | Outer Diameter 25/30/40/ 50 mm | Approximately 60 | 20000 | 114-6637 | 207/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 935.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 15 | 80 | Outer Diameter 25/30/40/ 50 mm | Approximately 63 | 20000 | 114-6645 | 207/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 935.00 | FLAPWHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 40 | 15 | 100 | Outer Diameter 25/30/40/ 50 mm | Approx. 70 | 20000 | 114-6653 | 207/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 935.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 15 | 120 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 114-6661 | 207/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 935.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 40 | 15 | 150 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 114-6670 | 207/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 935.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 40 | 15 | 180 | Outer Diameter 25/30/40/ 50 mm | Approximately 80 | 20000 | 114-6688 | 207/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 935.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 15 | 240 | Outer Diameter 25/30/40/ 50 mm | Approximately 108 | 20000 | 114-6696 | 207/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 935.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 15 | 320 | Outer Diameter 25/30/40/ 50 mm | Approx. 110 | 20000 | 114-6700 | 207/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 935.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 15 | 400 | Outer Diameter 25/30/40/ 50 mm | Approx. 110 | 20000 | 114-6718 | 207/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,040.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 25 | 40 | Outer Diameter 25/30/40/ 50 mm | Approximately 38 | 20000 | 114-6726 | 260/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,040.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 40 | 25 | 60 | Outer Diameter 25/30/40/ 50 mm | Approximately 60 | 20000 | 114-6734 | 260/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,040.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 40 | 25 | 80 | Outer Diameter 25/30/40/ 50 mm | Approximately 63 | 20000 | 114-6742 | 260/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,040.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 25 | 100 | Outer Diameter 25/30/40/ 50 mm | Approx. 70 | 20000 | 114-6751 | 260/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,040.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 25 | 120 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 114-6769 | 260/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,040.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 25 | 150 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 114-6777 | 260/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,040.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 25 | 180 | Outer Diameter 25/30/40/ 50 mm | Approximately 80 | 20000 | 114-6785 | 260/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,040.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 40 | 25 | 240 | Outer Diameter 25/30/40/ 50 mm | Approximately 108 | 20000 | 114-6793 | 260/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,040.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 25 | 320 | Outer Diameter 25/30/40/ 50 mm | Approx. 110 | 20000 | 114-6807 | 260/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,040.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 40 | 25 | 400 | Outer Diameter 25/30/40/ 50 mm | Approx. 110 | 20000 | 114-6815 | 260/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,118.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 40 | 30 | 40 | Outer Diameter 25/30/40/ 50 mm | Approximately 38 | 20000 | 114-6823 | 285/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,118.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 40 | 30 | 60 | Outer Diameter 25/30/40/ 50 mm | Approximately 60 | 20000 | 114-6831 | 285/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,118.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 40 | 30 | 80 | Outer Diameter 25/30/40/ 50 mm | Approximately 63 | 20000 | 114-6840 | 285/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,118.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 40 | 30 | 100 | Outer Diameter 25/30/40/ 50 mm | Approx. 70 | 20000 | 114-6858 | 285/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,118.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 40 | 30 | 120 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 114-6866 | 285/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,118.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 40 | 30 | 150 | Outer Diameter 25/30/40/ 50 mm | Approximately 75 | 20000 | 114-6874 | 285/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,118.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 40 | 30 | 180 | Outer Diameter 25/30/40/ 50 mm | Approximately 80 | 20000 | 114-6882 | 285/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,118.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 40 | 30 | 240 | Outer Diameter 25/30/40/ 50 mm | Approximately 108 | 20000 | 114-6891 | 285/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,118.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 40 | 30 | 320 | Outer Diameter 25/30/40/ 50 mm | Approx. 110 | 20000 | 114-6904 | 285/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,118.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 40 | 30 | 400 | Outer Diameter 25/30/40/ 50 mm | Approx. 110 | 20000 | 114-6912 | 285/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 987.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 50 | 15 | 40 | Outer Diameter 25/30/40/ 50 mm | Approx. 62 | 20000 | 114-6921 | 265/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 987.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 50 | 15 | 60 | Outer Diameter 25/30/40/ 50 mm | Approx. 85 | 20000 | 114-6939 | 265/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 987.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 50 | 15 | 80 | Outer Diameter 25/30/40/ 50 mm | Approximately 95 | 20000 | 114-6947 | 265/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 987.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 50 | 15 | 100 | Outer Diameter 25/30/40/ 50 mm | Approximately 102 | 20000 | 114-6955 | 265/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 987.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 50 | 15 | 120 | Outer Diameter 25/30/40/ 50 mm | Approximately 108 | 20000 | 114-6963 | 265/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 987.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 50 | 15 | 150 | Outer Diameter 25/30/40/ 50 mm | Approximately 108 | 20000 | 114-6971 | 265/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 987.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 50 | 15 | 180 | Outer Diameter 25/30/40/ 50 mm | Approx. 112 | 20000 | 114-6980 | 265/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 987.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 50 | 15 | 240 | Outer Diameter 25/30/40/ 50 mm | Approximately 130 | 20000 | 114-6998 | 265/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 987.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 50 | 15 | 320 | Outer Diameter 25/30/40/ 50 mm | Approximately 145 | 20000 | 114-7005 | 265/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 987.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 50 | 15 | 400 | Outer Diameter 25/30/40/ 50 mm | Approximately 162 | 20000 | 114-7013 | 265/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,066.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 50 | 25 | 40 | Outer Diameter 25/30/40/ 50 mm | Approx. 62 | 20000 | 114-7021 | 360/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,066.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 50 | 25 | 60 | Outer Diameter 25/30/40/ 50 mm | Approx. 85 | 20000 | 114-7030 | 360/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,066.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 50 | 25 | 80 | Outer Diameter 25/30/40/ 50 mm | Approximately 95 | 20000 | 114-7048 | 360/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,066.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 50 | 25 | 100 | Outer Diameter 25/30/40/ 50 mm | Approximately 102 | 20000 | 114-7056 | 360/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,066.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | Same day | 50 | 25 | 120 | Outer Diameter 25/30/40/ 50 mm | Approximately 108 | 20000 | 114-7064 | 360/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,066.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 50 | 25 | 150 | Outer Diameter 25/30/40/ 50 mm | Approximately 108 | 20000 | 114-7072 | 360/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,066.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 50 | 25 | 180 | Outer Diameter 25/30/40/ 50 mm | Approx. 112 | 20000 | 114-7081 | 360/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,066.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | 50 | 25 | 240 | Outer Diameter 25/30/40/ 50 mm | Approximately 130 | 20000 | 114-7099 | 360/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,066.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 50 | 25 | 320 | Outer Diameter 25/30/40/ 50 mm | Approximately 145 | 20000 | 114-7102 | 360/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. | ||
฿ 1,066.00 | FLAP WHEELS | 1 Pack(s) | 5 Pieces Per Package | 10 Day(s) | 50 | 25 | 400 | Outer Diameter 25/30/40/ 50 mm | Approximately 162 | 20000 | 114-7111 | 360/box | For general metals. As the space between the polishing clothes is somewhat open, it causes less clogging and can be used until the end. It can be used to polish anything including inner surface, curved surface and flat surface. The rotational speed can be adjusted to polish soft or hard materials. Only the side is used. As it has a shaft, it can be used flexibly, and the direction of the hairline is constant. It fits the shape of the workpiece. It has autogenous action that allows the grinding surface in polishing to be constantly new. It has a high heat dissipation effect that protects the workpiece from deterioration. |
Loading...
Application | Polishing | Type | Flap with shaft | Shaft Diameter(mm) | 6 |
---|---|---|---|---|---|
Pcs./Box.(piece) | 5 | Shaft length(mm) | 40 | Tool Used | Straight grinder. (air + electric) |
How can we improve?
How can we improve?