(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For glass, stone and non-ferrous metals. Precision finishing can be done with high polishing power.
· Electrodeposited genuine all diamond sheet is used.
[Applications]
· For surface polishing of difficult-to-cut materials, polishing on the inner surface and curved surface.
· Tool used: straight grinder.
Part Number |
---|
P-DF1010-3A-100 |
P-DF1010-3A-180 |
P-DF1010-3A-400 |
P-DF1510-3A-100 |
P-DF1510-3A-180 |
P-DF1510-3A-400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Particle Size (#) | Number of blades (sheet) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 803.00 | FLAP WHEELS | 1 Piece(s) | 1 Day(s) | 10 | 100 | 23 | 216-8049 | 4 | ||
฿ 644.00 | FLAP WHEELS | 1 Piece(s) | 1 Day(s) | 10 | 180 | 26 | 216-8057 | 4 | ||
฿ 617.00 | TRC FLAP WHEELS | 1 Piece(s) | 5 Day(s) | 10 | 400 | 33 | 216-8065 | 4 | ||
฿ 883.00 | FLAP WHEELS | 1 Piece(s) | 1 Day(s) | 15 | 100 | 40 | 216-2571 | 5 | ||
฿ 882.00 | TRC FLAP WHEELS | 1 Piece(s) | 5 Day(s) | 15 | 180 | 41 | 216-2580 | 5 | ||
฿ 838.00 | TRC FLAP WHEELS | 1 Piece(s) | 5 Day(s) | 15 | 400 | 45 | 216-2598 | 5 |
Loading...
Application | Polishing | Type | Flap with shaft | Width(mm) | 10 |
---|---|---|---|---|---|
Shaft Diameter(mm) | 3 | Max. Rotational Speed(rpm) | 10000 | Shaft length(mm) | 40 |
Features | For nonferrous metals such as glass and stone. Precision finishing can be done with high polishing power. Electrodeposited genuine whole diamond sheet is used. | Tool Used | Straight grinder. |
How can we improve?
How can we improve?