1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"Felt Buff" (Shaft Diameter: 3 mm)【10 Pieces Per Package】

"Felt Buff" (Shaft Diameter: 3 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,044.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Durability is significantly enhanced by the compression and high density of the high-quality wool (100%).
· Uniformly crimped wool greatly increases the permeability of the abrasive, achieving stable finishing.
[Applications]
· Various metals / non-ferrous metals / precious metals / ceramic / glass and other materials can be finished.

Part Number
53313
53314
53315
53316
53317
53318
53320
53351
53352
53353
53354
53357
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Max. Rotational Speed
(rpm)
Shaft length
(mm)
Trusco Code Mass

฿ 1,173.05

SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

Same day 415Cylindrical, hard3000035297-485130.8 g/Bag

฿ 1,044.77

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 515Cylindrical, hard3000035297-486031.2 g/Bag

฿ 1,215.52

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 615Cylindrical, hard3000035297-487831.9 g/Bag

฿ 1,160.90

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 816Cylindrical, hard3000034297-488630.6 g/Bag

฿ 1,380.46

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

Same day 1020Cylindrical, hard3000030297-489435.3 g/Bag

฿ 1,586.84

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1220Cylindrical, hard3000035297-490840.2 g/bag

฿ 1,917.34

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1520Cylindrical, hard3000035297-492450.2 g/bag

฿ 1,379.38

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 613Shell shape/hard3000035297-494127.6 g/Bag

฿ 1,379.84

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 813Shell shape/hard3000037297-495931.4 g/Bag

฿ 1,379.84

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1020Shell shape/hard3000028297-496730.5 g/Bag

฿ 1,586.37

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1320Shell shape/hard3000028297-497537.2 g/Bag

฿ 1,894.49

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 225Wheel / Hard2000040297-498342.8 g/bag

Loading...

  1. 1

Basic Information

Application Polishing Type Drum Material Buff
Shaft Diameter(mm) 3 The Number of each bag(Piece) 10 Application Various metals / non-ferrous metals / precious metals / ceramic / glass and other materials can be finished.
Features Durability is significantly enhanced by the compression and high density of high-quality wool (100%). Homogeneous hair reduction greatly increases the permeability of the abrasive, achieving stable finishing.