1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Laminated Soft Buff" (Shaft Diameter 3 mm)【5-10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,139.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A soft buff that can be fixed to various raw materials with a small diameter flange.
· Final finishing, polishing, dirt removal, etc. can all be done to a gentle finish with the use of a polishing agent.
[Applications]
· Various metals / non-ferrous metals / precious metals / ceramic / glass and other materials can be finished.

Part Number
53717
53737
53741
53766
53771
53788
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Max. Rotational Speed
(rpm)
Shaft length
(mm)
The Number of each bag
(Piece)
Trusco Code Mass

฿ 2,450.04

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 2514Flat/soft/cotton yarn buff110003410297-500937.8 g/Bag

฿ 1,139.00

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 3010Flat/soft/cloth buff150003510297-501740.2 g/bag

฿ 2,434.68

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 2510Cup Type / Soft / Cloth Buff150004510297-502537.0 g/Bag

฿ 2,023.95

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 258Flat/soft/chamois leather200003710297-503339.6 g/Bag

฿ 2,491.47

NNI SHANK MOUNTED FELT WHEELS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 2510Cup Type / Soft / Chamois Leather150004510297-504139.8 g/Bag

฿ 1,816.18

SHANK MOUNTED FELT WHEELS 1 Pack(s)

5 Pieces Per Package

5 Day(s) 306Flat/hard/cotton buff13000395297-505025.7 g/Bag

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Buff
Shaft Diameter(mm) 3 Application Various metals / non-ferrous metals / precious metals / ceramic / glass and other materials can be finished. Features A soft buff that can be fixed to various materials with a small diameter flange. Final finishing, polishing, dirt removal, etc. can all be done to a gentle finish.