1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"Fiber Sander" (Shaft Diameter: 3 mm)【10 Pieces Per Package】

"Fiber Sander" (Shaft Diameter: 3 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,174.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A fiber sander using non-woven nylon fibers.
· Having outstanding flexibility, it softly polishes and finishes flat and curved surfaces without scratching.
· It can be used on a sander to process with the softest touch.
[Applications]
· Can be used to finish everything from general steel to woodwork and plastics.
· Hairline machining or finishing of stainless steel and aluminum.
· Pretreatment for painting or welding, rust and dirt removal.

Part Number
48705
48706
48715
48716
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Particle Size
(#)
Shaft length
(mm)
Trusco Code Mass

฿ 1,299.15

NNI WHEELS WITH NYLON AXIS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 20718038297-464941.2 g/bag

฿ 1,174.79

NNI WHEELS WITH NYLON AXIS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 20732038297-465734.6 g/Bag

฿ 1,364.50

NNI WHEELS WITH NYLON AXIS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 251418033297-466555.2 g/bag

฿ 1,362.42

NNI WHEELS WITH NYLON AXIS 1 Pack(s)

10 Pieces Per Package

9 Day(s) 251432033297-467340.1 g/bag

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 3
Max. Rotational Speed(rpm) 15000 Color Brown The Number of each bag(Piece) 10
Application It can be used to finish everything from general steel to woodworking and plastics. Hairline processing and finishing of stainless steel and aluminum. Pretreatment of painting and welding, and removal of rust and dirt. Features A sander made from non-woven nylon fibers. Having outstanding flexibility, it softly polishes and finishes level and curved surfaces. A sander that polishes with the softest touch.