1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polishing Fabric Rolled Paper (Roll of 36.5 m)

Polishing Fabric Rolled Paper (Roll of 36.5 m)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 996.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A roll of glue polishing cloth which can be cut to a suitable length for application and used cost-effectively.
· Can also be used for narrow gaps or polishing curved surfaces.
· Abrasive grain is alumina abrasive material.
[Applications]
· For rust-removal, deburring, and removing beading from metallic products, parts, and steel materials.

Features

●Abrasive grain is an alumina abrasive.

Usage

●For rust removal/burring/bead removal etc. of metal products/parts, steel materials etc.

Specification

●W x L(mm x m):50 x 36.5
●SPQ(roll):10

Materials

●Abrasive: Alumina Abrasive(A)

Warning

●Can not use with water on.
Part Number
TBR-40
TBR-40-40
TBR-40-60
TBR-40-80
TBR-40-100
TBR-40-120
TBR-40-150
TBR-40-180
TBR-40-240
TBR-40-320
TBR-40-400
TBR-50-40
TBR-50-60
TBR-50-80
TBR-50-100
TBR-50-120
TBR-50-150
TBR-50-180
TBR-50-240
TBR-50-320
TBR-50-400
TBR-60
TBR-80
TBR-100
TBR-120
TBR-150
TBR-180
TBR-240
TBR-320
TBR-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Trusco Code Mass

฿ 1,527.61

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 4025381-79461100g

฿ 2,427.08

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 4040381-80211730g

฿ 2,062.46

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 6040381-80471280g

฿ 1,896.94

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 8040381-80551220g

฿ 1,821.99

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 10040381-79621150g

฿ 1,827.23

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 12040381-79711120g

฿ 1,812.69

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 15040381-79891090g

฿ 1,809.59

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 18040381-79971070g

฿ 1,801.84

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 24040381-80041020g

฿ 1,811.73

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 32040381-80121020g

฿ 1,772.40

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 40040381-8039830g

฿ 2,621.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 4050381-81282160g

฿ 2,229.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 6050381-81441600g

฿ 2,043.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 10 Day(s) 8050381-81521520g

฿ 1,964.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 10050381-80631440g

฿ 1,964.00

ABRASIVE CLOTH ROLLS 1 Piece(s) Same day 12050381-80711400g

฿ 1,964.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 15050381-80801360g

฿ 1,964.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 10 Day(s) 18050381-80981340g

฿ 1,964.00

ABRASIVE CLOTH ROLLS 1 Piece(s) Same day 24050381-81011280g

฿ 1,964.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 32050381-81101040g

฿ 1,964.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 40050381-8136880g

฿ 1,284.20

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 6025381-8161800g

฿ 1,195.91

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 8025381-8179800g

฿ 1,030.83

ABRASIVECLOTHROLLS 1 Piece(s) Same day 10025381-7881700g

฿ 1,140.50

ABRASIVECLOTHROLLS 1 Piece(s) Same day 12025381-7890700g

฿ 1,140.50

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 15025381-7903700g

฿ 1,130.62

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 18025381-7911700g

฿ 1,125.01

ABRASIVECLOTHROLLS 1 Piece(s) Same day 24025381-7920600g

฿ 1,125.01

TRC ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 32025381-7938600g

฿ 996.66

ABRASIVE CLOTH ROLLS 1 Piece(s) Same day 40025381-7954500g

Loading...

  1. 1

Basic Information

Sheet Type roll paper Usage Hand polish Abrasive material Alundum (Alumina)
Length(mm) 36500 Features A roll of glue polishing cloth which can be cut to a suitable length for application and used cost-effectively. Can also be used for narrow gaps or polishing curved surfaces. Its abrasive grain is alumina abrasive material. Application For rust-removal, deburring, and removing beading from metallic products, parts, and steel materials.
Specifications JIS Conforming Standard Products R6251