1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"Pop-up Roll Paper" (Cloth File)

"Pop-up Roll Paper" (Cloth File)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,257.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Basic polishing material for metal, made from emery cloth roll.
· Can be cut to a width and length that is easy to use, making it economic without any waste.
· Because of its relative softness, it is also suitable for curved-surface polishing.
· A pop-up type that can be used at the necessary length by pulling out the paper from the center of the roll, so the manufactured product will not fall apart. Resistant to moisture and maintains its quality for a long time.
· When cut to a length of 228 mm, along the tear line, it can also be fitted to an electric sander.
[Applications]
· Removal of rust, dirt, and burrs from metal components of vehicles and machinery, structural steel, and exteriors etc., as well as the polishing and buffing of various materials.

Features

●Suitable for curved surface polishing because it has relatively flexibility.
●If cuts 228mm length along the cutting line, can use even if it is attached to a motorized sander for 93 x 228mm.

Specification

●W x L(mm x m):93 x 37
●SPQ(roll):5

Materials

●Abrasive: Alumina Abrasive(A)
Part Number
JBR-40
JBR-60
JBR-80
JBR-100
JBR-120
JBR-150
JBR-180
JBR-240
JBR-320
JBR-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code Mass

฿ 2,814.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 40228-02813500g

฿ 2,493.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 10 Day(s) 60228-02992600g

฿ 2,395.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 80228-03022300g

฿ 2,257.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 100228-03112000g

฿ 2,257.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 120228-03291900g

฿ 2,257.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 10 Day(s) 150327-28001800g

฿ 2,257.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 10 Day(s) 180327-28181800g

฿ 2,257.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 240228-03371600g

฿ 2,257.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 12 Day(s) 320327-28261600g

฿ 2,257.00

ABRASIVE CLOTH ROLLS 1 Piece(s) 1 Day(s) 400327-28341500g

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 93 Length(mm) 37000 Features Basic materials for metal polishing, cloths, and files all rolled up together. At easy-to-use widths and lengths, you can cut and use it economically without letting anything go to waste. Because of its particular softness, also suitable for curved-surface polishing. A pop-up type that can be used at the necessary length by pulling out the paper from the center of the roll, so the manufactured product will not fall apart. Resistant to temperature and maintains its quality for a long time. When cut to a length of 228 mm, along the tear line, it can also be fitted to an electric sander.
Application Removal of rust, dirt, and burrs from metal components of vehicles and machinery, structural steel, and exteriors etc., as well as the polishing and buffing of various materials. Specifications Utility Model 3093304