1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double-sided mesh sheet

Double-sided mesh sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· An abrasive granular coating on the entire nylon fiber surface greatly extends the life span without altering the sharpness as it can be used until the fibers wear off.
· Can be used with water as well as oil.
· Owing to the mesh structure, it does not clog up like sandpaper.
· Moderate flexibility allows it to be bent for use, making it easy to use and ideal for manual polishing.
[Applications]
· Comprehensive polishing of ultra-thin grooves.
· Wheels and boat rust removal work.
· Surface polishing of baked coatings.
· Finished polishing for coated surfaces.

Features

●Since it is the mesh structure, there is no clogging like sandpaper.

Usage

●Overall polishing of extremely fine grooves.
●Roughening, polishing to baked coated surface.

Specification

●Q'ty Per Pack(sheet):20
●W x L(mm):230 x 280

Materials

●Abrasive: Alundum Abrasive Grain (A)
●Base Material: Polyester
Part Number
GRS-60
GRS-80
GRS-100
GRS-120
GRS-150
GRS-180
GRS-240
GRS-320
GRS-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFinish equivalent count
(#)
Trusco Code Mass

฿ 102.00

NYLON ABRASIVE SHEETS 20 Piece(s) 12 Day(s) 60228-053150g

฿ 96.00

NYLON ABRASIVE SHEETS 20 Piece(s) 12 Day(s) 80228-054045g

฿ 89.00

NYLON ABRASIVE SHEETS 20 Piece(s) 10 Day(s) 100228-055840g

฿ 89.00

NYLON ABRASIVE SHEETS 20 Piece(s) 10 Day(s) 120228-056640g

฿ 79.00

NYLON ABRASIVE SHEETS 20 Piece(s) 12 Day(s) 150228-057440g

฿ 79.00

NYLON ABRASIVE SHEETS 20 Piece(s) 12 Day(s) 180228-058240g

฿ 79.00

NYLON ABRASIVE SHEETS 1 Piece(s) Same day 240228-059140g

฿ 79.00

NYLON ABRASIVE SHEETS 20 Piece(s) 1 Day(s) 320228-060435g

฿ 79.00

NYLON ABRASIVE SHEETS 20 Piece(s) 1 Day(s) 400228-061235g

Loading...

  1. 1

Basic Information

Sheet Type Waterproof paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 230 Length(mm) 280 Color Reddish Brown
Number Contained In A Packet(sheet) 20 Features An abrasive granular coating on the entire nylon fiber surface greatly extends the life span without altering the sharpness as it can be used until the fibers wear off. Can be used with water as well as oil. Owing to the mesh work, it does not clog up like sandpaper. Being moderately flexible, it can be bent and used, is easy to use and most suitable for manual polishing. Application Comprehensive polishing of ultra-thin grooves. For work removing rust from wheels and boats. Normalized polishing for baked coating. Finished polishing for coated surfaces.
Material (base) Polyester