MULTI-SOFT

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · There is perforation for every 100 mm width, making it easy to cut to 100 mm x 200 mm sheet size.
    · It will not tear like steel wool, and the uniform finish is maintained for a long period of time.
    · Nylon fiber to allow combined use of water and oil.
    · No clogging.
    [Applications]
    · Removes marks from metal, cleans rust and adhered objects, can be used for polishing before coating, polish-finishing woodwork and furniture, sealing sidings, and applying a cosmetic finish to metals and resins.

    Features

    ●Since each per 100mm width has perforations, it can be easily cut into sheet sizes of 100mm x 200mm.
    ●Does not break apart unlike steel wool, it lasts a uniform finish for a long time.
    ●Since it is nylon textile, it is possible to combine water and oil.

    Specification

    ●W x L(mm x m):200 x 6
    ●SPQ(roll):4
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MULTI-SOFT | TRUSCO | MISUMI Thailand