Waterproof paper

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · High-durability Cwt paper impregnated with oil. Boasts a wide range of uses, from heavy work to finishing.
    · Uniformly coated with silicon carbide grains, so high finish surface precision can be achieved.
    [Applications]
    · Finish polishing of molds, polishing of metal prototypes.
    · For polishing painted surfaces.
    · Craft using wood, glass, etc.
    · For automobile repairs.
    · Base polishing of metallic steel materials, rust removal.

    Features

    ●High durability Cwt paper is impregnated with oil and excellent in water resistance, it can be used widely from hard work to finishing.

    Usage

    ●Finish polishing of molding die, polishing of metal sample piece.
    ●Metal steel material base polishing, rust removal etc.

    Specification

    ●Q'ty Per Pack(sheet):100
    ●W x L(mm):228 x 280
    ●SPQ(sheet):500

    Materials

    ●Abrasive: Silicone Carbide(C)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Waterproof paper | TRUSCO | MISUMI Thailand