1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1/3" Cut Paper Series (Dry Sanding Paper)【10 Pieces Per Package】

1/3" Cut Paper Series (Dry Sanding Paper)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 103.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pre-cut in easy-to-use sizes.
· This product is coated with a clogging prevention agent on the surface to prevent the adhesion of chips for clogging prevention.
· Soft paper made of flexible paper.
· It is an item regularly used in woodworking.
· Can also be mounted to electric sanders.
[Applications]
· Grinding of the base and painting base during woodwork.

Features

●Done to cut the size to use easily.
●Since the surface is coated with an anti- clogging agent, adhesion of shavings etc. is a little, and it is a product that is difficult to get clogging.
●Can also be mounted on electric sander.

Usage

●Polishing of carpentry work base and coating base.

Specification

●W x L(mm):93 x 228
●Q'ty Per Bag(sheet):10
●SPQ(bag):10
Part Number
KP10S-60
KP10S-120
KP10S-240
KP10S-400
KP10S-MIX
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAbrasive material Particle Size
(#)
Details Type Set Content Quantity/Pack Number of included sets
(sheet)
Trusco Code Mass

฿ 141.00

DRY SANDING PAPERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) Alundum (Alumina)60Sand Paper-10 pcs.-228-0485155 g/pack

฿ 103.00

DRY SANDING PAPERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) Silicon carbide120Sand Paper-10 pcs.-228-049364 g/pack

฿ 103.00

DRY SANDING PAPERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) Silicon carbide240Sand Paper-10 pcs.-228-050741 g/pack

฿ 103.00

DRY SANDING PAPERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) Silicon carbide400Sand Paper-10 pcs.-228-051534 g/pack

฿ 155.41

TRC DRY SANDING PAPERS 1 Pack(s)

10 Pieces Per Package

1 Day(s) --Sand Paper Mix Set (set of 10 sheets)#60 and 400 / 2 pcs. Each, #120 and 240 / 3 pcs. Each-10228-052369 g/set

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Width(mm) 93
Length(mm) 228 Features Pre-cut into a suitable size. This product is coated with a clogging prevention agent on the surface to prevent the adhesion of chips for clogging prevention. Soft paper made of flexible paper. Regular stock for wood working. Can also be mounted to electric sanders. Application Grinding of the base and painting base during woodwork.