1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"GP Top α" (Direct Screw-in Type)【10 Pieces Per Package】

"GP Top α" (Direct Screw-in Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,137.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Impregnated with ceramic grinding powder that combines powerful grinding force and high durability.
· Designed with a special mold different from the usual one to prevent clogging.
· Suitable for grinding and polishing hard-to-cut materials such as stainless steel, titanium steel, nickel steel, etc.
[Applications]
· For removing welding beads, deburring, and chamfering.
· Polishing hard-to-cut material such as stainless, titanium, nickel steel, etc.

Part Number
GP100ALC-40
GP100ALC-60
GP100ALC-80
GP100ALC-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code Mass

฿ 3,174.86

TRC DISC PAPERS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 40384-18121030 g/box

฿ 3,154.71

TRC DISC PAPERS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 60384-1821900 g/box

฿ 3,146.96

TRC DISC PAPERS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 80384-1839850 g/box

฿ 3,137.67

TRC DISC PAPERS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 120384-1847790 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel / Alloy Steel Outer diameter Dimensions(mm) 100
Details Type Ceramic Thread Diameter(mm) M10(P1.5) Max. Rotational Speed(rpm) 13600
Blade length(mm) 19.5 Number of blades(sheet) 72 Pcs./Box. 10 (sheet)
Features Designed with special shape to prevent clogging. Comfortable to use with little unwanted noise. Can be fixed with a single action (screw type). (Disc grinder only) impregnated with ceramic grinding powder that combines powerful grinding force and high durability. Designed with special shape to prevent clogging. Suitable for grinding and polishing difficult to machine materials such as stainless steel, titanium steel, nickel steel etc. Application Heavy duty polishing, metal polishing by disc grinder. Weld bead removing. Polishing hard-to-cut material such as stainless, titanium, nickel steel, etc. Maximum operating rotation speed 71.2m/s(4270m/min)