1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Screw Limit Gauge (LG), Metric (M) Screw [Fitting Classification: Fine], JIS (ISO Grade), Ring

Screw Limit Gauge (LG), Metric (M) Screw [Fitting Classification: Fine], JIS (ISO Grade), Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,275.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photo is a representative image.

Product Description

Product type: Thread plug gauge
Thread type: Metric thread Accuracy: 4H

 
Part Number
LG-M2X0.4-GR4H
LG-M3X0.5-GR4H
LG-M3X0.5-NR4H
LG-M3.5X0.6-GR4H
LG-M3.5X0.6-NR4H
LG-M4X0.7-GR4H
LG-M4X0.7-NR4H
LG-M5X0.8-GR4H
LG-M5X0.8-NR4H
LG-M6X1-GR4H
LG-M6X1-NR4H
LG-M8X1-GR4H
LG-M8X1-NR4H
LG-M8X1.25-GR4H
LG-M8X1.25-NR4H
LG-M10X1.5-GR4H
LG-M10X1.5-NR4H
LG-M10X1.25-GR4H
LG-M10X1.25-NR4H
LG-M12X1-GR4H
LG-M12X1-NR4H
LG-M12X1.5-GR4H
LG-M12X1.5-NR4H
LG-M12X1.25-GR4H
LG-M12X1.25-NR4H
LG-M12X1.75-GR4H
LG-M12X1.75-NR4H
LG-M14X1-GR4H
LG-M14X1-NR4H
LG-M14X1.5-GR4H
LG-M14X1.5-NR4H
LG-M14X2-GR4H
LG-M14X2-NR4H
LG-M16X1-GR4H
LG-M16X1-NR4H
LG-M16X1.5-GR4H
LG-M16X1.5-NR4H
LG-M16X2-GR4H
LG-M16X2-NR4H
LG-M18X1.5-GR4H
LG-M18X1.5-NR4H
LG-M18X2.5-GR4H
LG-M18X2.5-NR4H
LG-M20X1.5-GR4H
LG-M20X1.5-NR4H
LG-M20X2.5-GR4H
LG-M20X2.5-NR4H
LG-M22X1.5-GR4H
LG-M22X1.5-NR4H
LG-M22X2.5-GR4H
LG-M22X2.5-NR4H
LG-M24X1.5-GR4H
LG-M24X1.5-NR4H
LG-M24X3-GR4H
LG-M24X3-NR4H
LG-M27X1.5-GR4H
LG-M27X1.5-NR4H
LG-M27X3-GR4H
LG-M27X3-NR4H
LG-M30X1.5-GR4H
LG-M30X1.5-NR4H
LG-M30X3.5-GR4H
LG-M30X3.5-NR4H
LG-M33X1.5-GR4H
LG-M33X1.5-NR4H
LG-M33X3.5-GR4H
LG-M33X3.5-NR4H
LG-M36X1.5-GR4H
LG-M36X1.5-NR4H
LG-M36X2-GR4H
LG-M36X2-NR4H
LG-M36X3-GR4H
LG-M36X3-NR4H
LG-M36X4-GR4H
LG-M36X4-NR4H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Symbol Tool No.

฿ 6,616.00

GAUGE 1 Piece(s) 40 Day(s) M2X0.4GR9310157

฿ 5,791.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.5GR9310287

฿ 5,791.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.5NR9310288

฿ 5,739.00

GAUGE 1 Piece(s) 40 Day(s) M3.5X0.6GR9310307

฿ 5,739.00

GAUGE 1 Piece(s) 40 Day(s) M3.5X0.6NR9310308

฿ 5,847.00

OSG GAUGE 1 Piece(s) 5 Day(s) M4X0.7GR9310357

฿ 5,533.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.7NR9310358

฿ 5,735.00

OSG GAUGE 1 Piece(s) 5 Day(s) M5X0.8GR9310407

฿ 5,429.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.8NR9310408

฿ 5,681.00

OSG GAUGE 1 Piece(s) 60 Day(s) M6X1GR9310467

฿ 5,379.00

GAUGE 1 Piece(s) 40 Day(s) M6X1NR9310468

฿ 5,275.00

GAUGE 1 Piece(s) 40 Day(s) M8X1GR9310537

฿ 5,275.00

GAUGE 1 Piece(s) 40 Day(s) M8X1NR9310538

฿ 5,735.00

OSG GAUGE 1 Piece(s) 60 Day(s) M8X1.25GR9310527

฿ 5,429.00

GAUGE 1 Piece(s) 40 Day(s) M8X1.25NR9310528

฿ 5,847.00

OSG GAUGE 1 Piece(s) 5 Day(s) M10X1.5GR9310607

฿ 5,533.00

GAUGE 1 Piece(s) 40 Day(s) M10X1.5NR9310608

฿ 5,575.00

OSG GAUGE 1 Piece(s) 5 Day(s) M10X1.25GR9310617

฿ 5,275.00

GAUGE 1 Piece(s) 40 Day(s) M10X1.25NR9310618

฿ 6,048.00

GAUGE 1 Piece(s) 40 Day(s) M12X1GR9310737

฿ 6,048.00

GAUGE 1 Piece(s) 40 Day(s) M12X1NR9310738

฿ 5,847.00

OSG GAUGE 1 Piece(s) 5 Day(s) M12X1.5GR9310717

฿ 5,533.00

GAUGE 1 Piece(s) 40 Day(s) M12X1.5NR9310718

฿ 5,954.00

OSG GAUGE 1 Piece(s) 5 Day(s) M12X1.25GR9310727

฿ 5,636.00

GAUGE 1 Piece(s) 40 Day(s) M12X1.25NR9310728

฿ 5,954.00

OSG GAUGE 1 Piece(s) 5 Day(s) M12X1.75GR9310707

฿ 5,636.00

GAUGE 1 Piece(s) 40 Day(s) M12X1.75NR9310708

฿ 6,409.00

GAUGE 1 Piece(s) 40 Day(s) M14X1GR9310857

฿ 6,409.00

GAUGE 1 Piece(s) 40 Day(s) M14X1NR9310858

฿ 6,226.00

OSG GAUGE 1 Piece(s) 5 Day(s) M14X1.5GR9310837

฿ 5,893.00

GAUGE 1 Piece(s) 40 Day(s) M14X1.5NR9310838

฿ 5,997.00

GAUGE 1 Piece(s) 40 Day(s) M14X2GR9310827

฿ 5,997.00

GAUGE 1 Piece(s) 40 Day(s) M14X2NR9310828

฿ 6,719.00

GAUGE 1 Piece(s) 40 Day(s) M16X1GR9310967

฿ 6,719.00

GAUGE 1 Piece(s) 40 Day(s) M16X1NR9310968

฿ 6,390.00

OSG GAUGE 1 Piece(s) 5 Day(s) M16X1.5GR9310957

฿ 6,048.00

GAUGE 1 Piece(s) 40 Day(s) M16X1.5NR9310958

฿ 6,610.00

OSG GAUGE 1 Piece(s) 5 Day(s) M16X2GR9310947

฿ 6,255.00

GAUGE 1 Piece(s) 40 Day(s) M16X2NR9310948

฿ 6,773.00

OSG GAUGE 1 Piece(s) 60 Day(s) M18X1.5GR9311087

฿ 6,409.00

GAUGE 1 Piece(s) 40 Day(s) M18X1.5NR9311088

฿ 6,719.00

GAUGE 1 Piece(s) 40 Day(s) M18X2.5GR9311067

฿ 6,719.00

GAUGE 1 Piece(s) 40 Day(s) M18X2.5NR9311068

฿ 7,101.00

OSG GAUGE 1 Piece(s) 60 Day(s) M20X1.5GR9311227

฿ 6,719.00

GAUGE 1 Piece(s) 40 Day(s) M20X1.5NR9311228

฿ 7,700.00

OSG GAUGE 1 Piece(s) 5 Day(s) M20X2.5GR9311207

฿ 7,287.00

GAUGE 1 Piece(s) 40 Day(s) M20X2.5NR9311208

฿ 7,028.00

GAUGE 1 Piece(s) 40 Day(s) M22X1.5GR9311317

฿ 7,028.00

GAUGE 1 Piece(s) 40 Day(s) M22X1.5NR9311318

฿ 7,803.00

GAUGE 1 Piece(s) 40 Day(s) M22X2.5GR9311297

฿ 7,803.00

GAUGE 1 Piece(s) 40 Day(s) M22X2.5NR9311298

฿ 7,440.00

GAUGE 1 Piece(s) 40 Day(s) M24X1.5GR9311417

฿ 7,440.00

GAUGE 1 Piece(s) 40 Day(s) M24X1.5NR9311418

฿ 8,575.00

GAUGE 1 Piece(s) 40 Day(s) M24X3GR9311387

฿ 8,575.00

GAUGE 1 Piece(s) 40 Day(s) M24X3NR9311388

฿ 8,059.00

GAUGE 1 Piece(s) 40 Day(s) M27X1.5GR9311557

฿ 8,059.00

GAUGE 1 Piece(s) 40 Day(s) M27X1.5NR9311558

฿ 9,298.00

GAUGE 1 Piece(s) 40 Day(s) M27X3GR9311527

฿ 9,298.00

GAUGE 1 Piece(s) 40 Day(s) M27X3NR9311528

฿ 8,575.00

GAUGE 1 Piece(s) 40 Day(s) M30X1.5GR9311647

฿ 8,575.00

GAUGE 1 Piece(s) 40 Day(s) M30X1.5NR9311648

฿ 10,124.00

GAUGE 1 Piece(s) 40 Day(s) M30X3.5GR9311617

฿ 10,124.00

GAUGE 1 Piece(s) 40 Day(s) M30X3.5NR9311618

฿ 9,607.00

GAUGE 1 Piece(s) 40 Day(s) M33X1.5GR9311747

฿ 9,607.00

GAUGE 1 Piece(s) 40 Day(s) M33X1.5NR9311748

฿ 11,257.00

GAUGE 1 Piece(s) 40 Day(s) M33X3.5GR9311717

฿ 11,257.00

GAUGE 1 Piece(s) 40 Day(s) M33X3.5NR9311718

฿ 10,329.00

GAUGE 1 Piece(s) 40 Day(s) M36X1.5GR9311837

฿ 10,329.00

GAUGE 1 Piece(s) 40 Day(s) M36X1.5NR9311838

฿ 10,329.00

GAUGE 1 Piece(s) 40 Day(s) M36X2GR9311827

฿ 10,329.00

GAUGE 1 Piece(s) 40 Day(s) M36X2NR9311828

฿ 11,567.00

GAUGE 1 Piece(s) 40 Day(s) M36X3GR9311817

฿ 11,567.00

GAUGE 1 Piece(s) 40 Day(s) M36X3NR9311818

฿ 12,289.00

GAUGE 1 Piece(s) 40 Day(s) M36X4GR9311807

฿ 12,289.00

GAUGE 1 Piece(s) 40 Day(s) M36X4NR9311808

Loading...

  1. 1

Basic Information

Product Model Gauge Ring Accuracy 4H