(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Inspection Camera (SeeSnake Compact Set)

Pipe Inspection Camera (SeeSnake Compact Set)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of 32913

  • Product Type
    Tube Scope
  • Camera Head Diameter(mm)
    30
  • Cable Length(mm)
    30000
  • Overall Length(mm)
    510
  • Width(mm)
    400
  • Height(mm)
    500
  • Cable Length Diameter(mm)
    6
  • Suitable Tube Diameter(mm)
    32~150
  • Bent Tube Passage(mm)
    φ40~
  • Mass(kg)
    8.2
  • Specifications
    Body (with Monitor), 10 atm Waterproof, eith Counter Function
Part Number
32913 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 505,945.00

฿ 309,132.40

RDD INSPECTION TOOL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Tube Scope
  • Camera Head Diameter(mm)
    30
  • Cable Length(mm)
    30000
  • Overall Length(mm)
    510
  • Width(mm)
    400
  • Height(mm)
    500
  • Cable Length Diameter(mm)
    6
  • Suitable Tube Diameter(mm)
    32~150
  • Bent Tube Passage(mm)
    φ40~
  • Mass(kg)
    8.2
  • Specifications
    Body (with Monitor), 10 atm Waterproof, eith Counter Function

Product Description

Path, position and depth of underground pipe can be detected with RIDGID metal pipe and cable locator and underground pipe locator

Specifications of 32913

  • Product Type
    Tube Scope
  • Camera Head Diameter(mm)
    30
  • Cable Length(mm)
    30000
  • Overall Length(mm)
    510
  • Width(mm)
    400
  • Height(mm)
    500
  • Cable Length Diameter(mm)
    6
  • Suitable Tube Diameter(mm)
    32~150
  • Bent Tube Passage(mm)
    φ40~
  • Mass(kg)
    8.2
  • Specifications
    Body (with Monitor), 10 atm Waterproof, eith Counter Function
Part Number
32913 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 505,945.00

฿ 309,132.40

RDD INSPECTION TOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1