(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Inspection Camera (Mini SeeSnake)【1-6 Pieces Per Package】

Pipe Inspection Camera (Mini SeeSnake)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,367.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
14063 SALE
48488 SALE
67307 SALE
95507
97462 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Camera Head Diameter
(mm)
Cable Length
(mm)
Overall Length
(mm)
Width
(mm)
Height
(mm)
Cable Length Diameter
(mm)
Suitable Tube Diameter
(mm)
Bent Tube Passage
(mm)
Operating Temperature Water Resistant Depth
(m)
Mass
(kg)
Specifications Suitable Monitor

฿ 817,603.00

฿ 416,241.69

RDD INSPECTION TOOL 1 Piece(s) - 19 Day(s) Tube Scope 30 60000 510 280 580 8 32~250 φ50~ -10°C~50°C 100 11.1 (Not including monitor) Waterproof to 10 atm (Sold Separately) 32668

฿ 968,622.00

฿ 472,784.40

RDD HAND TOOL 1 Piece(s) - 19 Day(s) - - - - - - - - - - - 11.1 Mini SeeSnake color, 60 m reel, automatic leveling (KDM-200SL) -

฿ 38,940.00

฿ 25,906.78

RDD HAND TOOL 1 Piece(s) - 10 Day(s) - - - - - - - - - - - - SeeSnake interconnect cable: 3 m -

฿ 6,367.00

RDD HAND TOOL 1 Pack(s)

6 Pieces Per Package

12 Day(s) - - - - - - - - - - - - Centering star guide (outer diameter: 70 mm, internal diameter: 30 mm) -

฿ 12,021.00

฿ 11,059.32

RDD HAND TOOL 1 Pack(s)

6 Pieces Per Package

19 Day(s) - - - - - - - - - - - - Ball guide (outer diameter: 60 mm, internal diameter: 30 mm) -

Product Description

Compatible pipe diameter ø38 to 150 mm (250 mm), cable length 60 m.
[Features]
· Stainless steel camera head.
· Inspection of pipes with diameter ø38 mm or more is possible.
· Passing through of curved pipes with ø75 mm or more is possible.
· Achieves clear image quality with robust high-luminance LED lights.
· RIGID's metal pipe / cable detector or buried/embedded pipe detector allows for the detection of the passage, position, and depth of buried/embedded pipes.
· Camera head with automatic leveling function (some models).
· Compatible with all SEA SNAKE monitors (except CA-300/CA-350).
[Application]
· RIGID's metal pipe / cable detector or buried/embedded pipe detector allows for the detection of the passage, position, and depth of buried/embedded pipes.

Part Number
14063 SALE
48488 SALE
67307 SALE
95507
97462 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Type Camera Head Diameter
(mm)
Cable Length
(mm)
Overall Length
(mm)
Width
(mm)
Height
(mm)
Cable Length Diameter
(mm)
Suitable Tube Diameter
(mm)
Bent Tube Passage
(mm)
Operating Temperature Water Resistant Depth
(m)
Mass
(kg)
Specifications Suitable Monitor

฿ 817,603.00

฿ 416,241.69

RDD INSPECTION TOOL 1 Piece(s) - 19 Day(s) Tube Scope 30 60000 510 280 580 8 32~250 φ50~ -10°C~50°C 100 11.1 (Not including monitor) Waterproof to 10 atm (Sold Separately) 32668

฿ 968,622.00

฿ 472,784.40

RDD HAND TOOL 1 Piece(s) - 19 Day(s) - - - - - - - - - - - 11.1 Mini SeeSnake color, 60 m reel, automatic leveling (KDM-200SL) -

฿ 38,940.00

฿ 25,906.78

RDD HAND TOOL 1 Piece(s) - 10 Day(s) - - - - - - - - - - - - SeeSnake interconnect cable: 3 m -

฿ 6,367.00

RDD HAND TOOL 1 Pack(s)

6 Pieces Per Package

12 Day(s) - - - - - - - - - - - - Centering star guide (outer diameter: 70 mm, internal diameter: 30 mm) -

฿ 12,021.00

฿ 11,059.32

RDD HAND TOOL 1 Pack(s)

6 Pieces Per Package

19 Day(s) - - - - - - - - - - - - Ball guide (outer diameter: 60 mm, internal diameter: 30 mm) -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1