(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Monitor

Color Monitor

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 32668

  • Product Type
    Tube Scope
  • Overall Length(mm)
    193
  • Width(mm)
    355
  • Height(mm)
    254
  • Mass(kg)
    2.3
  • Specifications
    With video output terminal (composite)
Part Number
32668 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 180,695.00

฿ 128,185.03

RDD INSPECTION TOOL 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Tube Scope
  • Overall Length(mm)
    193
  • Width(mm)
    355
  • Height(mm)
    254
  • Mass(kg)
    2.3
  • Specifications
    With video output terminal (composite)

Product Description

5.7" color LCD

Specifications of 32668

  • Product Type
    Tube Scope
  • Overall Length(mm)
    193
  • Width(mm)
    355
  • Height(mm)
    254
  • Mass(kg)
    2.3
  • Specifications
    With video output terminal (composite)
Part Number
32668 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 180,695.00

฿ 128,185.03

RDD INSPECTION TOOL 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1